(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ultra-High Brightness Reflective Sheet

Ultra-High Brightness Reflective Sheet

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Ultra high-brightness reflective sheet: just paste it on to enhance visibility.
[Features]
· Easy to install thanks to its excellent wide-angle feature.
· When used for a vehicle, simply stick it on to make the vehicle's existence stand out.
· It reflects incident light to the light source with built-in high density trihedral cubes.
· Features better brightness than the conventional product (approximately 3 times better than a high-brightness reflection sheet).
· Shines brightly when lit by objects such as headlights, and can be used to ensure safety at night.
Do not use the product for a surface curved at 230R or below, since the film is hard.
[Applications]
· For use as markings for the jack trolleys of trucks, and ideal for reminders on elevators and machines.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Reflective sheet
  • Thickness(mm)
    0.465
  • Specifications
    Prism Shape
  • Mounting Method
    Pasting type (glue with release paper)
  • Material
    Acrylic
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • White
  • Yellow
  • Red
  • Clear
Length × Width(mm)

Refine by

  • 227×227
  • 455×227
  • Clear
Reflectivity(cpl)

Refine by

  • 210
  • 590
  • 900
  • Clear
Mass(g)

Refine by

  • 30
  • 50
  • Clear
Trusco Code

Refine by

  • 220-8938
  • 220-8920
  • 220-8911
  • 220-8903
  • 220-8890
  • 220-8881
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Red
227×227
210
30
220-8903
12 Day(s)
-

Part Number : HS-2222P-R
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    Red
  • Length × Width(mm)
    227×227
  • Thickness(mm)
    0.465
  • Reflectivity(cpl)
    210
  • Mass(g)
    30
  • Specifications
    Prism Shape
  • Trusco Code
    220-8903
  • Features
    A retroreflection sheet which reflects incident light to the light source with built-in high density trihedral cubes. Features better brightness than the conventional product (approximately 3 times better than a high-brightness reflection sheet), will shine brightly when lit by objects such as headlights, and also features wide-angle reflection and can be used for applications such as safety at night. Do not use the product for a 232R or less curved surface since the film is hard.
  • Mounting Method
    Pasting type (glue with release paper)
  • Material
    Acrylic
1 pc.
White
227×227
900
30
220-8881
12 Day(s)
-

Part Number : HS-2222P-W
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    White
  • Length × Width(mm)
    227×227
  • Thickness(mm)
    0.465
  • Reflectivity(cpl)
    900
  • Mass(g)
    30
  • Specifications
    Prism Shape
  • Trusco Code
    220-8881
  • Features
    A retroreflection sheet which reflects incident light to the light source with built-in high density trihedral cubes. Features better brightness than the conventional product (approximately 3 times better than a high-brightness reflection sheet), will shine brightly when lit by objects such as headlights, and also features wide-angle reflection and can be used for applications such as safety at night. Do not use the product for a 230R or less curved surface since the film is hard.
  • Mounting Method
    Pasting type (glue with release paper)
  • Material
    Acrylic
1 pc.
Yellow
227×227
590
30
220-8890
12 Day(s)
-

Part Number : HS-2222P-Y
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    Yellow
  • Length × Width(mm)
    227×227
  • Thickness(mm)
    0.465
  • Reflectivity(cpl)
    590
  • Mass(g)
    30
  • Specifications
    Prism Shape
  • Trusco Code
    220-8890
  • Features
    A retroreflection sheet which reflects incident light to the light source with built-in high density trihedral cubes. Features better brightness than the conventional product (approximately 3 times better than a high-brightness reflection sheet), will shine brightly when lit by objects such as headlights, and also features wide-angle reflection and can be used for applications such as safety at night. Do not use the product for a 231R or less curved surface since the film is hard.
  • Mounting Method
    Pasting type (glue with release paper)
  • Material
    Acrylic
1 pc.
Red
455×227
210
50
220-8938
1 Day(s)
-

Part Number : HS-4522P-R
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    Red
  • Length × Width(mm)
    455×227
  • Thickness(mm)
    0.465
  • Reflectivity(cpl)
    210
  • Mass(g)
    50
  • Specifications
    Prism Shape
  • Trusco Code
    220-8938
  • Features
    A retroreflection sheet which reflects incident light to the light source with built-in high density trihedral cubes. Features better brightness than the conventional product (approximately 3 times better than a high-brightness reflection sheet), will shine brightly when lit by objects such as headlights, and also features wide-angle reflection and can be used for applications such as safety at night. Do not use the product for a 235R or less curved surface since the film is hard.
  • Mounting Method
    Pasting type (glue with release paper)
  • Material
    Acrylic
1 pc.
White
455×227
900
50
220-8911
1 Day(s)
-

Part Number : HS-4522P-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    White
  • Length × Width(mm)
    455×227
  • Thickness(mm)
    0.465
  • Reflectivity(cpl)
    900
  • Mass(g)
    50
  • Specifications
    Prism Shape
  • Trusco Code
    220-8911
  • Features
    A retroreflection sheet which reflects incident light to the light source with built-in high density trihedral cubes. Features better brightness than the conventional product (approximately 3 times better than a high-brightness reflection sheet), will shine brightly when lit by objects such as headlights, and also features wide-angle reflection and can be used for applications such as safety at night. Do not use the product for a 233R or less curved surface since the film is hard.
  • Mounting Method
    Pasting type (glue with release paper)
  • Material
    Acrylic
1 pc.
Yellow
455×227
590
50
220-8920
1 Day(s)
-

Part Number : HS-4522P-Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    Yellow
  • Length × Width(mm)
    455×227
  • Thickness(mm)
    0.465
  • Reflectivity(cpl)
    590
  • Mass(g)
    50
  • Specifications
    Prism Shape
  • Trusco Code
    220-8920
  • Features
    A retroreflection sheet which reflects incident light to the light source with built-in high density trihedral cubes. Features better brightness than the conventional product (approximately 3 times better than a high-brightness reflection sheet), will shine brightly when lit by objects such as headlights, and also features wide-angle reflection and can be used for applications such as safety at night. Do not use the product for a 234R or less curved surface since the film is hard.
  • Mounting Method
    Pasting type (glue with release paper)
  • Material
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)