(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Brush For Black Steel Frames

Brush For Black Steel Frames

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· This product uses naturally tipped horsehair. This brush was developed for excellent durability for use at plants, for wide iron structure surfaces and bridge painting.
[Applications]
· Oil-based paint.
· For painting steel frames and bridges.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Horse Hair
  • Hair length(mm)
    56
  • Overall Length(mm)
    255
  • Compatible Paint (oil based)
  • Application
    Oil-based paint. For painting steel frames and bridges.
  • Features 1
    This product uses natural hair from horses. Now for wide iron structure surfaces and bridge painting, this brush was developed for excellent durability for use at plants.
  • Hair material
    Black Horse Tail Hair
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Brush width(mm)

Refine by

  • 50
  • 60
  • Clear
Trusco Code

Refine by

  • 254-7848
  • 254-7830
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
50
254-7830
1 Day(s)
-

Part Number : TPB-221
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Horse Hair
  • Hair length(mm)
    56
  • Brush width(mm)
    50
  • Overall Length(mm)
    255
  • Compatible Paint (oil based)
  • Application
    Oil-based paint. For painting steel frames and bridges.
  • Trusco Code
    254-7830
  • Mass(g)
    73(g)
  • Features 1
    This product uses natural hair from horses. Now for wide iron structure surfaces and bridge painting, this brush was developed for excellent durability for use at plants.
  • Hair material
    Black Horse Tail Hair
  • Material of handle
    Wood
1 pc.
60
254-7848
1 Day(s)
-

Part Number : TPB-222
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Horse Hair
  • Hair length(mm)
    56
  • Brush width(mm)
    60
  • Overall Length(mm)
    255
  • Compatible Paint (oil based)
  • Application
    Oil-based paint. For painting steel frames and bridges.
  • Trusco Code
    254-7848
  • Mass(g)
    93(g)
  • Features 1
    This product uses natural hair from horses. Now for wide iron structure surfaces and bridge painting, this brush was developed for excellent durability for use at plants.
  • Hair material
    Black Horse Tail Hair
  • Material of handle
    Wood

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)