(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Brush For Urethane Paint

Brush For Urethane Paint

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Easy to use, containing goat wool.
· The hair is capillary finished.
[Applications]
· Urethane Paint, for Aqueous and Oil Types.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Brush for waterproof agent
  • Material (hair)
    Mixed wool
  • Compatible Paint (water based)
  • Compatible Paint (oil based)
  • Application
    Urethane Paint, for Aqueous and Oil Types.
  • Features 1
    Easy to use, containing goat wool.
  • Features 2
    The hair is capillary finished.
  • Hair material
    Polybutylene Terephthalate (PBT) / Wool
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Hair length(mm)

Refine by

  • 40
  • 43
  • Clear
Brush width(mm)

Refine by

  • 40
  • 50
  • 60
  • Clear
Overall Length(mm)

Refine by

  • 235
  • 240
  • 250
  • Clear
Trusco Code

Refine by

  • 254-8666
  • 254-8658
  • 254-8640
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
40
40
235
254-8640
1 Day(s)
-

Part Number : TPB-466
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for waterproof agent
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    40
  • Brush width(mm)
    40
  • Overall Length(mm)
    235
  • Compatible Paint (water based)
  • Compatible Paint (oil based)
  • Application
    Urethane Paint, for Aqueous and Oil Types.
  • Trusco Code
    254-8640
  • Mass(g)
    35(g)
  • Features 1
    Easy to use, containing goat wool.
  • Features 2
    The hair is capillary finished.
  • Hair material
    Polybutylene Terephthalate (PBT) / Wool
  • Material of handle
    Wood
1 pc.
40
50
240
254-8658
1 Day(s)
-

Part Number : TPB-467
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for waterproof agent
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    40
  • Brush width(mm)
    50
  • Overall Length(mm)
    240
  • Compatible Paint (water based)
  • Compatible Paint (oil based)
  • Application
    Urethane Paint, for Aqueous and Oil Types.
  • Trusco Code
    254-8658
  • Mass(g)
    41(g)
  • Features 1
    Easy to use, containing goat wool.
  • Features 2
    The hair is capillary finished.
  • Hair material
    Polybutylene Terephthalate (PBT) / Wool
  • Material of handle
    Wood
1 pc.
43
60
250
254-8666
1 Day(s)
-

Part Number : TPB-468
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for waterproof agent
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    43
  • Brush width(mm)
    60
  • Overall Length(mm)
    250
  • Compatible Paint (water based)
  • Compatible Paint (oil based)
  • Application
    Urethane Paint, for Aqueous and Oil Types.
  • Trusco Code
    254-8666
  • Mass(g)
    49(g)
  • Features 1
    Easy to use, containing goat wool.
  • Features 2
    The hair is capillary finished.
  • Hair material
    Polybutylene Terephthalate (PBT) / Wool
  • Material of handle
    Wood

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The bristle is tapered finishing.

Usage

●For urethane paint, water-based, and oil-based use.

Materials

●Bristle: Polybutylene Terephthalate (PBT)/Goat Bristle 
●Handle: Wood

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)