(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Waterproof brush

Waterproof brush

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The product is made of elastic pig bristle, while plain wood is used for the handle.
· Can also be used as duster brush.
[Applications]
· For waterproof coating and exterior materials.
· For thick painting with a high-viscosity coating material.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Brush for waterproof agent
  • Material (hair)
    Hog hair
  • Hair length(mm)
    55
  • Brush width(mm)
    100
  • Overall Length(mm)
    235
  • Compatible Paint (oil based)
  • Application
    For fine painting finish, corners, waterproof coating, and exterior materials. For thick painting with a high-viscosity coating material.
  • Trusco Code
    329-1570
  • Mass(g)
    85
  • Features 1
    The product is made of elastic pig bristle, while plain wood is used for the handle.
  • Features 2
    Can also be used as duster brush.
  • Hair material
    White Pig Hair
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TPB-541
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for waterproof agent
  • Material (hair)
    Hog hair
  • Hair length(mm)
    55
  • Brush width(mm)
    100
  • Overall Length(mm)
    235
  • Compatible Paint (oil based)
  • Application
    For fine painting finish, corners, waterproof coating, and exterior materials. For thick painting with a high-viscosity coating material.
  • Trusco Code
    329-1570
  • Mass(g)
    85
  • Features 1
    The product is made of elastic pig bristle, while plain wood is used for the handle.
  • Features 2
    Can also be used as duster brush.
  • Hair material
    White Pig Hair
  • Material of handle
    Wood

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It uses elastic hog bristle, and the handles are using non-slippery wood.

Usage

●For waterproof coating and damaging of exterior materials.

Specification

●Bristle Width(mm):100
●Bristle Length(mm):55
●Ferrule Thickness(mm):13
●Total Length(mm):235

Materials

●Bristle: White Hog Bristle
●Handle: Wood

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)