(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plastic Green Masker

Click this image to zoom it.

Move the mouse over the image to zoom

Plastic Green Masker

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Tape is green, which makes it easy to form boundary lines.
· Film has been corona treated, which prevents liquid from dripping.
· 1 case contains 3 dedicated cutters.
[Applications]
· For wet building materials.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Masker
  • Color
    Green
  • Material (Sheet & Film)
    High-Density Polyethylene
  • Material (Tape)
    Poly Cloth
  • Thickness(mm)
    0.01
  • Feature 1
    The film has undergone corona treatment to prevent dripping.
  • Use
    For Wet Building Materials
  • Specifications
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 550
  • 1100
  • Clear
Width x Length(mm x m)

Refine by

  • 550X25
  • 1100X25
  • Clear
Trusco Code

Refine by

  • 223-3118
  • 223-3100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1100
1100X25
223-3118
1 Day(s)
-

Part Number : PMM1100-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1100
  • Product Model
    Masker
  • Color
    Green
  • Material (Sheet & Film)
    High-Density Polyethylene
  • Material (Tape)
    Poly Cloth
  • Width x Length(mm x m)
    1100X25
  • Thickness(mm)
    0.01
  • Trusco Code
    223-3118
  • Feature 1
    The film has undergone corona treatment to prevent dripping.
  • Use
    For Wet Building Materials
  • Specifications
    Can cut by hand
  • Mass(kg)
    0.31
1 Roll
550
550X25
223-3100
1 Day(s)
-

Part Number : PMM550-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    550
  • Product Model
    Masker
  • Color
    Green
  • Material (Sheet & Film)
    High-Density Polyethylene
  • Material (Tape)
    Poly Cloth
  • Width x Length(mm x m)
    550X25
  • Thickness(mm)
    0.01
  • Trusco Code
    223-3100
  • Feature 1
    The film has undergone corona treatment to prevent dripping.
  • Use
    For Wet Building Materials
  • Specifications
    Can cut by hand
  • Mass(kg)
    0.21

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)