(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nitto L Material, Protective PF Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

Nitto L Material, Protective PF Sheet

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Covering sheet for painting, made of polyethylene film.
[Features]
· Corona-treated product. (Paint peeling prevention type)
· Non-adhesive type.
[Applications]
· Ideal as a covering for painting exterior and interior walls, for wet supplies, and for painting metal.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Paint Curing Sheet
  • Color
    Transparent
  • Material (Sheet & Film)
    Polyethylene
  • Thickness(mm)
    0.01
  • Feature 1
    No adhesive.
  • Use
    For Building exterior painting, for interior wall painting, for wet building materials, for sheet metal painting
  • Specifications
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 900
  • 1800
  • 3600
  • Clear
Width x Length(mm x m)

Refine by

  • 900X200
  • 1800X100
  • 1800X200
  • 3600X100
  • Clear
Trusco Code

Refine by

  • 232-5641
  • 232-5632
  • 232-5624
  • 232-5616
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1800
1800X200
232-5632
1 Day(s)
-

Part Number : PF1800-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1800
  • Product Model
    Paint Curing Sheet
  • Color
    Transparent
  • Material (Sheet & Film)
    Polyethylene
  • Width x Length(mm x m)
    1800X200
  • Thickness(mm)
    0.01
  • Trusco Code
    232-5632
  • Feature 1
    No adhesive.
  • Use
    For Building exterior painting, for interior wall painting, for wet building materials, for sheet metal painting
  • Specifications
    Can cut by hand
  • Mass(kg)
    4
1 Roll
3600
3600X100
232-5641
1 Day(s)
-

Part Number : PF1800-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    3600
  • Product Model
    Paint Curing Sheet
  • Color
    Transparent
  • Material (Sheet & Film)
    Polyethylene
  • Width x Length(mm x m)
    3600X100
  • Thickness(mm)
    0.01
  • Trusco Code
    232-5641
  • Feature 1
    No adhesive.
  • Use
    For Building exterior painting, for interior wall painting, for wet building materials, for sheet metal painting
  • Specifications
    Can cut by hand
  • Mass(kg)
    4
1 Roll
900
900X200
232-5616
1 Day(s)
-

Part Number : PF900-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    900
  • Product Model
    Paint Curing Sheet
  • Color
    Transparent
  • Material (Sheet & Film)
    Polyethylene
  • Width x Length(mm x m)
    900X200
  • Thickness(mm)
    0.01
  • Trusco Code
    232-5616
  • Feature 1
    No adhesive.
  • Use
    For Building exterior painting, for interior wall painting, for wet building materials, for sheet metal painting
  • Specifications
    Can cut by hand
  • Mass(kg)
    2
1 Roll
1800
1800X100
232-5624
1 Day(s)
-

Part Number : PF900-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1800
  • Product Model
    Paint Curing Sheet
  • Color
    Transparent
  • Material (Sheet & Film)
    Polyethylene
  • Width x Length(mm x m)
    1800X100
  • Thickness(mm)
    0.01
  • Trusco Code
    232-5624
  • Feature 1
    No adhesive.
  • Use
    For Building exterior painting, for interior wall painting, for wet building materials, for sheet metal painting
  • Specifications
    Can cut by hand
  • Mass(kg)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)