(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Floor Curing Sheet

Floor Curing Sheet

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Embossed to prevent slipping during work.
· Flat processing at both ends of the overlapping part prevents rainwater from entering.
· Fits snugly to the floor.
· Translucent, so the ground can be seen.
[Applications]
· Protection/covering for home floors constructed in 2 × 4 dimensions, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Width(mm)
    1000
  • Product Model
    Paint Curing Sheet
  • Color
    Semi-transparent
  • Material (Sheet & Film)
    Polyethylene
  • Width x Length(mm x m)
    1000X30
  • Thickness(mm)
    0.11
  • Trusco Code
    365-3633
  • Feature 1
    Prevent rainwater from entering by flat processing at both ends of the overlapping part.
  • Feature 2
    It fits the floor perfectly.
  • Use
    Protecting the floors of floor-first houses (such as 2 x 4 construction)
  • Specifications
    Cutting Requires Cutter
  • Mass(kg)
    2.4
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : F550
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1000
  • Product Model
    Paint Curing Sheet
  • Color
    Semi-transparent
  • Material (Sheet & Film)
    Polyethylene
  • Width x Length(mm x m)
    1000X30
  • Thickness(mm)
    0.11
  • Trusco Code
    365-3633
  • Feature 1
    Prevent rainwater from entering by flat processing at both ends of the overlapping part.
  • Feature 2
    It fits the floor perfectly.
  • Use
    Protecting the floors of floor-first houses (such as 2 x 4 construction)
  • Specifications
    Cutting Requires Cutter
  • Mass(kg)
    2.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)