(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
TRUSCO NAKAYAMA, Filament Tape Masker

Click this image to zoom it.

Move the mouse over the image to zoom

TRUSCO NAKAYAMA, Filament Tape Masker

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Easy to use and to tear by hand, and there is no worry of paint dripping.
· Paint masking tape that is made by affixing a corona-treated sheet to cloth masking tape.
[Applications]
· For building exterior painting.

Basic Specifications

  • Product Model
    Masker
  • Color
    Green
  • Material (Sheet & Film)
    Poly Sheet (Corona Treated)
  • Material (Tape)
    Fabric Tape
  • Thickness(mm)
    0.001
  • Features
    A coated curing tape made of cloth curing tape which is pasted together with corona-treated sheet.
  • Specifications
    Can cut by hand
  • Use
    For Building Exterior Painting
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 550
  • 1100
  • Clear
Width x Length(mm x m)

Refine by

  • 550X25
  • 1100X25
  • Clear
Trusco Code

Refine by

  • 308-6631
  • 308-6623
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1100
1100X25
308-6631
12 Day(s)
-

Part Number : 1100
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1100
  • Product Model
    Masker
  • Color
    Green
  • Material (Sheet & Film)
    Poly Sheet (Corona Treated)
  • Material (Tape)
    Fabric Tape
  • Width x Length(mm x m)
    1100X25
  • Thickness(mm)
    0.001
  • Trusco Code
    308-6631
  • Features
    A coated curing tape made of cloth curing tape which is pasted together with corona-treated sheet.
  • Specifications
    Can cut by hand
  • Use
    For Building Exterior Painting
  • Mass(g)
    375
550
1 Roll
550
550X25
308-6623
12 Day(s)
-

Part Number : 550
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    550
  • Product Model
    Masker
  • Color
    Green
  • Material (Sheet & Film)
    Poly Sheet (Corona Treated)
  • Material (Tape)
    Fabric Tape
  • Width x Length(mm x m)
    550X25
  • Thickness(mm)
    0.001
  • Trusco Code
    308-6623
  • Features
    A coated curing tape made of cloth curing tape which is pasted together with corona-treated sheet.
  • Specifications
    Can cut by hand
  • Use
    For Building Exterior Painting
  • Mass(g)
    241

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)