(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
TRUSCO NAKAYAMA, Anti-Slip Masker

TRUSCO NAKAYAMA, Anti-Slip Masker

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is a non-slip type sheet that's resistant to slippage and tearing and is ideal for roof and floor curing.
· Comfortably allows curing work even alone thanks to its single-sided tape.
[Applications]
· For roofs or floor curing.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Masker
  • Material (sheet, film)
    Polyethylene
  • Material (tape)
    Cloth tape
  • Length(m)
    20
  • Thickness(mm)
    0.03
  • Features 1
    Comfortably allows curing work even alone thanks to its single-sided tape.
  • Application 1
    For roofs or floor curing
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 550
  • 1100
  • 2100
  • Clear
Color

Refine by

  • Yellow
  • Green
  • Blue
  • Clear
Trusco Code

Refine by

  • 409-7840
  • 409-7831
  • 409-7823
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1100
Green
409-7823
1 Day(s)
-

Part Number : TNSM-1100
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1100
  • Product Type
    Masker
  • Color
    Green
  • Material (sheet, film)
    Polyethylene
  • Material (tape)
    Cloth tape
  • Length(m)
    20
  • Thickness(mm)
    0.03
  • Trusco Code
    409-7823
  • Features 1
    Comfortably allows curing work even alone thanks to its single-sided tape.
  • Mass(kg)
    0.74
  • Application 1
    For roofs or floor curing
1 Roll
2100
Blue
409-7831
1 Day(s)
-

Part Number : TNSM-2100
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    2100
  • Product Type
    Masker
  • Color
    Blue
  • Material (sheet, film)
    Polyethylene
  • Material (tape)
    Cloth tape
  • Length(m)
    20
  • Thickness(mm)
    0.03
  • Trusco Code
    409-7831
  • Features 1
    Comfortably allows curing work even alone thanks to its single-sided tape.
  • Mass(kg)
    1.31
  • Application 1
    For roofs or floor curing
1 Roll
550
Yellow
409-7840
1 Day(s)
-

Part Number : TNSM-550
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    550
  • Product Type
    Masker
  • Color
    Yellow
  • Material (sheet, film)
    Polyethylene
  • Material (tape)
    Cloth tape
  • Length(m)
    20
  • Thickness(mm)
    0.03
  • Trusco Code
    409-7840
  • Features 1
    Comfortably allows curing work even alone thanks to its single-sided tape.
  • Mass(kg)
    0.44
  • Application 1
    For roofs or floor curing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)