(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Folding Saw with Replaceable Blade P Metal 21 Spare Blade

Click this image to zoom it.

Move the mouse over the image to zoom

Folding Saw with Replaceable Blade P Metal 21 Spare Blade

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The top rip teeth enable smooth cutting vertically, horizontally and diagonally.
· The blade is adjustable between 2 angles.
[Applications]
· For cutting square materials, composite panels or veneer boards.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Mass(g)

Refine by

  • 33
  • 35
  • Clear
Trusco Code

Refine by

  • 308-8065
  • 308-8049
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
35
308-8049
1 Day(s)
-

Part Number : PM-21-1
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Folding Type
  • Material, blade
    High Carbon Shear Steel
  • Blade Length(mm)
    200 ~ 229
  • Overall Length(mm)
    200 ~ 299
  • Other
    Option
  • Details Model
    Replacement Blade
  • Product Blade Length(mm)
    210
  • Product Total Length(mm)
    236
  • Mass(g)
    35
  • Trusco Code
    308-8049
  • Application
    For PM-21
1 pc.
33
308-8065
1 Day(s)
-

Part Number : PM-21S-1
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Folding Type
  • Material, blade
    High Carbon Shear Steel
  • Blade Length(mm)
    200 ~ 229
  • Overall Length(mm)
    200 ~ 299
  • Other
    Option
  • Details Model
    Replacement Blade
  • Product Blade Length(mm)
    210
  • Product Total Length(mm)
    236
  • Mass(g)
    33
  • Trusco Code
    308-8065
  • Application
    For PM-21S

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be cut vertically/horizontalyl/diagonally with vertical grinding in a smooth manner. 
●Blade Angle Two Stages Regulating Type

Usage

●For cutting beam, plywood and veneer board.

Specification

●Blade Length(mm):210
●Total Length(mm):236
●SPQ(sheet):10

Materials

●Blade: High Carbon Knife Steel
●Handle: Elastomer Plastic/Aluminum Die-cast

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)