(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Carpentry Tool, Lintel Stopper

Carpentry Tool, Lintel Stopper

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Supports a wide range of lintels with a single action.
· A right angle is formed simply by positioning.
· The strong spring movement of the central metal rod fixes the wood, and the rear has an anti-slip treatment to prevent sliding off due to vibration, etc.
· A jumbo type with an overall length of 158 mm.
· Can also be used for temporary fixing of board adhesive.
[Applications]
· For supporting lintels.
· For temporary fixing of board adhesive.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Plane
  • Detailed Total Length(mm)
    158
  • Trusco Code
    367-5556
  • Mass(g/Set)
    456
  • Features
    All lintel wood can be supported at a touch. Just by being held in firm support, the right angle appears. Since the central gold bar uses a powerful spring motion to stop the wood, and slip prevention is performed on the back side, there is no shifting or falling due to vibrations, etc. Full-length 158 mm jumbo type.
  • Use
    For supporting door lintels. For temporary fixing of plywood.
  • Stand Material
    Polystyrene
  • Amount Of Content
    1 Set (2 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (2 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (2 pcs)
1 Day(s)
-

Part Number : CMS-02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Type
    Plane
  • Detailed Total Length(mm)
    158
  • Trusco Code
    367-5556
  • Mass(g/Set)
    456
  • Features
    All lintel wood can be supported at a touch. Just by being held in firm support, the right angle appears. Since the central gold bar uses a powerful spring motion to stop the wood, and slip prevention is performed on the back side, there is no shifting or falling due to vibrations, etc. Full-length 158 mm jumbo type.
  • Use
    For supporting door lintels. For temporary fixing of plywood.
  • Stand Material
    Polystyrene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●One touch, supports all lintel wood.
●The right angle will come out just by sliding it.

Usage

●For lintel wood support.
●For temporary bonding of plywood adhesive.

Specification

●Total Length(mm):158
●Q'ty Per Set(piece):2
●SPQ(set):20

Materials

●Polystyrene

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)