(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Colorful Pitcher Replacement Nozzle TOJ-SN

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Colorful Pitcher Replacement Nozzle
Part Number: TOJ-SN

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 1 Day(s)

[Features]
·All products are produced in Japan and are high quality.
·Materials: nozzle: polyethylene, mounting cap: polypropylene

Specifications of TOJ-SN

  • Other
    Option
  • Nozzle Length(mm)
    160
  • Trusco Code
    400-9835
  • Mass(g)
    10
  • Material: cap
    Polypropylene (PP)
  • Material: nozzle
    Polyethylene (PE)

Please check the type/dimensions/specifications of the part TOJ-SN in the Colorful Pitcher Replacement Nozzle series.

Product Specifications

Specification

●SPQ(piece):50

Materials

●Nozzle: Polyethylene(PE)
●Cap/Nozzle: Polypropylene(PP)

Products like this...

Part Number
TOJ-LN
Part NumberMinimum order quantityVolume DiscountDays to ShipNozzle Length
(mm)
Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) 1 Day(s) 530400-984340-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)