(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ballpoint L-Wrench Set, Short (Standard mm)

Ballpoint L-Wrench Set, Short (Standard mm)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

High-quality professional type for precision machining. Next generation plating finish Bright Guard TM processing.

[Features]
· The developed ball point can be continuously turned without damaging the wrench or bolt even at 25°

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Set Content

Refine by

  • 1.5, 2, 2.5, 3, 4, 5mm
  • 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 5
1.5, 2, 2.5, 3, 4, 5mm
12 Day(s)
-

Part Number : BLX6MSB
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 5
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5mm
  • Surface Processing
    Bright Guard Processing
1.5 ~ 10
1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
12 Day(s)
-

Part Number : BLX9MSB
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
  • Surface Processing
    Bright Guard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)