(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ball End and L-Wrench Set Long (Standard: Inch)

Ball End and L-Wrench Set Long (Standard: Inch)【1-12 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

A wrench with a ball point that can turn bolts from a 25 degrees angle.
[Features]
· The product is designed so that the gap between the wrench and the bolt is 0.0127 mm, so it is very difficult to lick and can be used for a long time.
· The ball end can be continuously turned without damaging the wrench or bolt even at an angle of 25 degrees.
· There is no need to worry about the wrench falling apart with a holder having fall prevention function.
· If you turn the bolt while holding the wrench in the holder, you can apply torque with less force.
· When removing the wrench from the holder, twist it a little and the lock will be released for easy installation.
· The unique Bondhus steel material "Protanium Alloy Steel" has achieved a strength 20% or more higher than general steel materials.
[Application]
· Used for tightening hex bolts and nuts.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Width across flat dimension(Inch)

Refine by

  • 0.05
  • 1/4
  • 1/8
  • 1/16
  • 3/8
  • 3/16
  • 3/32
  • 5/16
  • 5/32
  • 5/64
  • 7/32
  • 7/64
  • 9/64
  • Clear
Set Content

Refine by

  • 0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32 inches
  • 0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16 inches
  • 0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 inches
  • 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4 inch
  • 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16 Inch
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/8 / 3/16 / 3/32 / 5/32 / 5/64 / 7/64 / 9/64
5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16 Inch
1 Day(s)
-

7 Pieces Per Package

Part Number : BLX7
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 7 Pieces Per Package

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(Inch)
    1/8 / 3/16 / 3/32 / 5/32 / 5/64 / 7/64 / 9/64
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16 Inch
  • Surface Processing
    Proguard Processing
0.05 / 1/8 / 1/16 / 3/32 / 5/32 / 5/64 / 7/64 / 9/64
0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32 inches
12 Day(s)
-

Part Number : BLX8
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(Inch)
    0.05 / 1/8 / 1/16 / 3/32 / 5/32 / 5/64 / 7/64 / 9/64
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32 inches
  • Surface Processing
    Proguard Processing
1/4 / 1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4 inch
12 Day(s)
-

Part Number : BLX10
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(Inch)
    1/4 / 1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4 inch
  • Surface Processing
    Proguard Processing
0.05 / 1/4 / 1/8 / 1/16 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16 inches
1 Day(s)
-

12 Pieces Per Package

Part Number : BLX12
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 12 Pieces Per Package

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(Inch)
    0.05 / 1/4 / 1/8 / 1/16 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16 inches
  • Surface Processing
    Proguard Processing
0.05 / 1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 inches
12 Day(s)
-

Part Number : BLX13
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(Inch)
    0.05 / 1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 inches
  • Surface Processing
    Proguard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Protonium? alloy steel with tensile strength is used as the material steel.
●ProGuard processingTM: it has corrosion resistance five times that of ordinary black dye processing.
●You can turn the screw from the angle of 25° maximum.
●With a patent holder that can be reused.
●The hardness is HRC57-61.

Specification

●SPQ(set):1

Materials

●Proteinium? Alloy Steel

Accessories

●BondexTM Case

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)