(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ball End L-Wrench, Long Single Item (Standard: Metric)

Ball End L-Wrench, Long Single Item (Standard: Metric)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Protinium special alloy with tensile strength is used for the material. (Nickel, Chrome, Molybdenum)

[Features]
· The developed ball point can be continuously turned without damaging the wrench or bolt even at 25°

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 1.27
  • 7
  • 12
  • 14
  • 17
  • 19
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 74
  • 147
  • 232
  • 272
  • 297
  • 313
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 15
  • 40
  • 58
  • 70
  • 78
  • 87
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.27
74
15
12 Day(s)
-

Part Number : BL1.27MM
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.27
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    74
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    15
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing
7
147
40
12 Day(s)
-

Part Number : BL7MM
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    7
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    147
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing
12
232
58
12 Day(s)
-

Part Number : BL12MM
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    12
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    232
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    58
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing
14
272
70
12 Day(s)
-

Part Number : BL14MM
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    14
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    272
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    70
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing
17
297
78
12 Day(s)
-

Part Number : BL17MM
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    17
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    297
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    78
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing
19
313
87
12 Day(s)
-

Part Number : BL19MM
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    19
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    313
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    87
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)