Multi-Cutter

Part Number

Configured Part Number is shown.

SG-30

Part Number
SG-30
Part NumberVolume DiscountDays to ShipMass
(g)
Features Application Cutter Part Temperature Accessory
12 Day(s) or more 1000Styrofoam, Urethane Sponge, Chemical Fiber, and other material can be cut freely.Styrofoam Cutting and Processing450℃4 Types of Attachments, Screwdriver, Storage Case

Loading...

  1. 1

Basic Information

Product Type Heat Cutter Power Supply(V) AC100 Power Consumption(W) 40
Width(mm) 129.5 Depth(mm) 58 Height(mm) 167
Trusco Code 332-0073

Please check the type/dimensions/specifications of the part SG-30 in the Multi-Cutter series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)