(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Torque Wrench (for Refrigerant Piping)

Click this image to zoom it.

Move the mouse over the image to zoom

Torque Wrench (for Refrigerant Piping)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· When tightened to the regulated torque level, a "click" will be heard, and the head will fold over.
[Applications]
· Prevents refrigerant leakage due to insufficient tightening of flare nut and breakage of copper pipe flare portion due to excessive tightening.

Basic Specifications

  • Product Type
    Single Function Model
  • Torque adjustment range(N·m)
    18
  • Two-plane dimensions(mm)
    17
  • Overall Length(mm)
    215
  • Load direction
    Right
  • Flare Nut Size
    1/4 inch
  • Option / Body
    Main Body
  • Trusco Code
    274-1253
  • Features
    When tightened to the regulated torque level, a "click" will be heard, and the head will fold over.
  • Intended Use
    Refrigerant leakage due to insufficient tightening of the flare nut and breakage of the copper tube flare portion due to excessive tightening.
  • Mass(g)
    350
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : ATQ-180
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Torque adjustment range(N·m)
    18
  • Two-plane dimensions(mm)
    17
  • Overall Length(mm)
    215
  • Load direction
    Right
  • Flare Nut Size
    1/4 inch
  • Option / Body
    Main Body
  • Trusco Code
    274-1253
  • Features
    When tightened to the regulated torque level, a "click" will be heard, and the head will fold over.
  • Intended Use
    Refrigerant leakage due to insufficient tightening of the flare nut and breakage of the copper tube flare portion due to excessive tightening.
  • Mass(g)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)