(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Ratchet Wrench

Air Ratchet Wrench

[Features]
· Ideal for tightening bolts in narrow spaces.
· Light touch throttle lever for easy speed control.
[Applications]
· For tightening bolts in narrow spaces.

Part Number

Configured Part Number is shown.

MR-2209

Part Number
MR-2209
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Suitable Bolt Diameter(φ/mm) 10 Operating Air Pressure(Mpa) 0.6 Socket Insertion Angle(mm) 9.5
Maximum Tightening Torque(N▪m) 40 Number of No-load Revolutions(rpm) 270 Air Consumption(m³/min) 0.34
Exhaust Rear Hose Fixing Port Rc1/4 Total Length(mm) 165
Trusco Code 390-4024 Mass(g) 520 Use For tightening bolts in narrow spaces.

Please check the type/dimensions/specifications of the part MR-2209 in the Air Ratchet Wrench series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)