(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aluminum LED Light AL-100N

Aluminum LED Light AL-100N

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]·It has a lightweight aluminum body. [Materials]·Main body: aluminum. [Specifications]Maximum lighting time with alkaline batteries for 10 bulbs: approx. 15 hours, 3 bulbs: approx. 37 hours

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    15
  • Power Supply
    Dry Cell Battery AA
  • Total Luminous Flux(lm)
    3 bulbs 30 lm, 10 bulbs 80 lm
  • Number of lights
    10
  • Outer Diameter(mm)
    44
  • Overall Length(mm)
    170
  • Number of batteries(pc.)
    4
  • Trusco Code
    374-5881
  • Mass(g)
    150
  • Material
    Aluminum
  • Accessory
    Strap/nylon bag
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : AL-100N
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    15
  • Power Supply
    Dry Cell Battery AA
  • Total Luminous Flux(lm)
    3 bulbs 30 lm, 10 bulbs 80 lm
  • Number of lights
    10
  • Outer Diameter(mm)
    44
  • Overall Length(mm)
    170
  • Number of batteries(pc.)
    4
  • Trusco Code
    374-5881
  • Mass(g)
    150
  • Material
    Aluminum
  • Accessory
    Strap/nylon bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)