(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
LED Light - Water-Proof Type - Total Luminous Flux 60 lm

LED Light - Water-Proof Type - Total Luminous Flux 60 lm

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· As it is a waterproof type (3 atm water resistance), it can be used widely for disaster prevention and outdoors.
· The body has anti-slip rubber.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    72
  • Power Supply
    Dry Cell Battery AA
  • Total Luminous Flux(lm)
    60
  • Outer Diameter(mm)
    48
  • Overall Length(mm)
    145
  • Number of batteries(pc.)
    4
  • Trusco Code
    384-1804
  • Mass(g)
    68
  • Material
    Plastic
  • Accessory
    Strap
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TLD-770
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    72
  • Power Supply
    Dry Cell Battery AA
  • Total Luminous Flux(lm)
    60
  • Outer Diameter(mm)
    48
  • Overall Length(mm)
    145
  • Number of batteries(pc.)
    4
  • Trusco Code
    384-1804
  • Mass(g)
    68
  • Material
    Plastic
  • Accessory
    Strap

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)