(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
LED Lantern TLTC-013D

LED Lantern TLTC-013D

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· LED lantern that allows the brightness (high/low) and blinking to be switched.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Lanthanum
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    24
  • Power Supply
    Dry Cell Battery D
  • Total Luminous Flux(lm)
    176
  • Size(mm)
    Height 200
  • Outer Diameter(mm)
    88
  • Number of batteries(pc.)
    3
  • Trusco Code
    384-1693
  • Mass(g)
    412
  • Material
    Plastic
  • Accessory
    Resin Hook
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
35 Day(s)
-

Part Number : TLTC-013D
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Lanthanum
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    24
  • Power Supply
    Dry Cell Battery D
  • Total Luminous Flux(lm)
    176
  • Size(mm)
    Height 200
  • Outer Diameter(mm)
    88
  • Number of batteries(pc.)
    3
  • Trusco Code
    384-1693
  • Mass(g)
    412
  • Material
    Plastic
  • Accessory
    Resin Hook

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●LED lantern which can switch brightness(strong/weak), blinking.

Specification

●Total Luminous Flux(lm):176
●Outer Diameter x H(mm):88 x 200
●SPQ(piece):6
●Power Supply: D Dry Battery(3 pieces) Sold Separately
●Max Lighting Time: 24 Hours(strong) 60 Hours(weak) 150 Hours(flashing)

Materials

●Plastic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)