(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Unit Turf C Type (for Household Use)

Click this image to zoom it.

Move the mouse over the image to zoom

Unit Turf C Type (for Household Use)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Artificial turf that is easy to put together, has excellent drainage, and is also easy to clean.
[Features]
· The cushioned surface also helps to prevent injuries.
· Fire retardancy conforming product.
· ​Antistatic/anti​-aging treatment.
[Applications]
· Rooftops, entranceways, passageways, etc.

Basic Specifications

  • Color
    Green
  • Shape
    Joint type
  • Features
    Easy to connect / easy draining / easy to clean / cushioning helps in preventing injury / fire protection compliant product / fire protection license number (EO.050146)
  • Use
    Artificial turf spread on roofs, in entryways, passages, etc.
  • Material
    Specially Compounded EVA Resin
Part Number
Width(mm)

Refine by

  • 75
  • 300
  • Clear
Length(mm)

Refine by

  • 75
  • 300
  • Clear
Thickness(mm)

Refine by

  • 15
  • 22
  • Clear
Details Model

Refine by

  • Edging Piece
  • Main Unit
  • Clear
Trusco Code

Refine by

  • 368-5233
  • 368-5225
  • 368-5217
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
75
75
15
Edging Piece
368-5217
16 Day(s) or more
-

Part Number : MR-002-691-9
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    Green
  • Width(mm)
    75
  • Length(mm)
    75
  • Thickness(mm)
    15
  • Details Model
    Edging Piece
  • Shape
    Joint type
  • Trusco Code
    368-5217
  • Features
    Easy to connect / easy draining / easy to clean / cushioning helps in preventing injury / fire protection compliant product / fire protection license number (EO.050146)
  • Use
    Artificial turf spread on roofs, in entryways, passages, etc.
  • Material
    Specially Compounded EVA Resin
  • Mass(g)
    25
75
300
15
Edging Piece
368-5225
16 Day(s) or more
-

Part Number : MR-002-693-9
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    Green
  • Width(mm)
    75
  • Length(mm)
    300
  • Thickness(mm)
    15
  • Details Model
    Edging Piece
  • Shape
    Joint type
  • Trusco Code
    368-5225
  • Features
    Easy to connect / easy draining / easy to clean / cushioning helps in preventing injury / fire protection compliant product / fire protection license number (EO.050146)
  • Use
    Artificial turf spread on roofs, in entryways, passages, etc.
  • Material
    Specially Compounded EVA Resin
  • Mass(g)
    100
300
300
22
Main Unit
368-5233
12 Day(s)
-

Part Number : MR-002-778-1
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Color
    Green
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    22
  • Details Model
    Main Unit
  • Shape
    Joint type
  • Trusco Code
    368-5233
  • Features
    Easy to connect / easy draining / easy to clean / cushioning helps in preventing injury / fire protection compliant product / fire protection license number (EO.050146)
  • Use
    Artificial turf spread on roofs, in entryways, passages, etc.
  • Material
    Specially Compounded EVA Resin
  • Mass(g)
    270