(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Grass Burner (Kerosene Type)

Grass Burner (Kerosene Type)

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Features a complete vaporization system that allows for good fuel efficiency with long lasting high heat firepower.
[Applications]
· Weeding, pest control, etc.

Basic Specifications

  • Product Type
    Grass burning device
  • Nozzle Diameter (mm)
    50
  • Overall length (mm)
    1285
  • Trusco Code
    231-0554
  • Mass(g)
    2400
  • Features
    Features a complete vaporization system that allows for good fuel efficiency with long lasting high heat firepower.
  • Application
    Weeding, pest control, etc.
  • Heat value(kcal/h)
    17000
  • Time of continuous use(Minute)
    50
  • Fire temperature
    1100℃
  • Fuel for use
    Kerosene
  • Fuel Capacity
    1.5L

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : TB-7000
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Grass burning device
  • Nozzle Diameter (mm)
    50
  • Overall length (mm)
    1285
  • Trusco Code
    231-0554
  • Mass(g)
    2400
  • Features
    Features a complete vaporization system that allows for good fuel efficiency with long lasting high heat firepower.
  • Application
    Weeding, pest control, etc.
  • Heat value(kcal/h)
    17000
  • Time of continuous use(Minute)
    50
  • Fire temperature
    1100℃
  • Fuel for use
    Kerosene
  • Fuel Capacity
    1.5L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By adopting a complete vaporizing method, fuel efficiency can be maintained and high-temperature fire power can be maintained for a long time.

Usage

●Weeding, pest control and so on.

Specification

●Heat Output(kcal/H):17000
●Burner Outlet Diameter(mm):50
●SPQ(piece):1
●Flame Temperature: 1100°C
●Used Fuel: Kerosene
●Fuel Capacity: 1.5L

Warning

●Gasoline is strictly prohibited. Please be sure to use kerosene.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)