(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MetroMax i Grid Mat, Additional Shelf Board

Click this image to zoom it.

Move the mouse over the image to zoom

MetroMax i Grid Mat, Additional Shelf Board

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Because antibacterial agents are built into the shelf panels, their effects continue on a semi-permanent basis, while chemical resistance is also excellent.
· Features good air permeability and is resistant to air accumulation.
· Optimal for storing small items.
[Applications]
· Locations where sanitation control is required, such as kitchens and food product factories.
· For chemical factories or laboratories.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 910
  • 1218
  • 1523
  • Clear
Depth(mm)

Refine by

  • 460
  • 610
  • Clear
Trusco Code

Refine by

  • 456-4430
  • 456-4359
  • 456-4278
  • 456-4197
  • 456-4111
  • 456-4031
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
910
460
456-4031
Quote
-

Part Number : MX1836G
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Product Model
    Options for Midweight Type
  • Load Capacity Per Shelf(kg/grade)
    360
  • Other
    Option
  • Type Details
    Additional shelf board
  • Color
    Light blue
  • Trusco Code
    456-4031
  • Mass(kg)
    5.4
1 pc.
1218
460
456-4111
Quote
-

Part Number : MX1848G
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    1218
  • Depth(mm)
    460
  • Product Model
    Options for Midweight Type
  • Load Capacity Per Shelf(kg/grade)
    360
  • Other
    Option
  • Type Details
    Additional shelf board
  • Color
    Light blue
  • Trusco Code
    456-4111
  • Mass(kg)
    7.3
1 pc.
1523
460
456-4197
Quote
-

Part Number : MX1860G
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    1523
  • Depth(mm)
    460
  • Product Model
    Options for Midweight Type
  • Load Capacity Per Shelf(kg/grade)
    360
  • Other
    Option
  • Type Details
    Additional shelf board
  • Color
    Light blue
  • Trusco Code
    456-4197
  • Mass(kg)
    9.1
1 pc.
910
610
456-4278
Quote
-

Part Number : MX2436G
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    910
  • Depth(mm)
    610
  • Product Model
    Options for Midweight Type
  • Load Capacity Per Shelf(kg/grade)
    360
  • Other
    Option
  • Type Details
    Additional shelf board
  • Color
    Light blue
  • Trusco Code
    456-4278
  • Mass(kg)
    6.8
1 pc.
1218
610
456-4359
Quote
-

Part Number : MX2448G
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    1218
  • Depth(mm)
    610
  • Product Model
    Options for Midweight Type
  • Load Capacity Per Shelf(kg/grade)
    360
  • Other
    Option
  • Type Details
    Additional shelf board
  • Color
    Light blue
  • Trusco Code
    456-4359
  • Mass(kg)
    8.6
1 pc.
1523
610
456-4430
Quote
-

Part Number : MX2460G
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    1523
  • Depth(mm)
    610
  • Product Model
    Options for Midweight Type
  • Load Capacity Per Shelf(kg/grade)
    360
  • Other
    Option
  • Type Details
    Additional shelf board
  • Color
    Light blue
  • Trusco Code
    456-4430
  • Mass(kg)
    10.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)