(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Single Action Folding Steel Shelf, Single Action Rack

Single Action Folding Steel Shelf, Single Action Rack

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

Rack with an integrated folding structure that makes assembly and disassembly unnecessary.
[Features]
· The depth when folded is about 1/6 of the finished product, and thus saves storage space.
· Easy, one-touch operation assembly with no need for components or tools, and speedy to carry in, set up and remove.
[Applications]
· Shelving which can effectively store products of all weights.

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    915
  • Depth(mm)
    450
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Effective Frontage(mm)
    810
  • Features
    Easy, one-touch operation assembly with no need for components or tools, and speedy to carry in, set up and remove. It is an integral folding structure with no need of assembly and disassembly. The depth when folded is about 1/6 of the finished product, and thus saves storage space.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Height(mm)

Refine by

  • 1368
  • 1805
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • 5
  • Clear
Color

Refine by

  • Black/Orange
  • White/Orange
  • Clear
Trusco Code

Refine by

  • 362-9414
  • 362-9406
  • 362-9392
  • 362-9384
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1368
4
Black/Orange
362-9384
30 Day(s)
-

Part Number : TR-5344-BK
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    915
  • Depth(mm)
    450
  • Height(mm)
    1368
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Black/Orange
  • Effective Frontage(mm)
    810
  • Trusco Code
    362-9384
  • Features
    Easy, one-touch operation assembly with no need for components or tools, and speedy to carry in, set up and remove. It is an integral folding structure with no need of assembly and disassembly. The depth when folded is about 1/6 of the finished product, and thus saves storage space.
  • Mass
    21kg
1 unit
1368
4
White/Orange
362-9392
30 Day(s)
-

Part Number : TR-5344-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    915
  • Depth(mm)
    450
  • Height(mm)
    1368
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    White/Orange
  • Effective Frontage(mm)
    810
  • Trusco Code
    362-9392
  • Features
    Easy, one-touch operation assembly with no need for components or tools, and speedy to carry in, set up and remove. It is an integral folding structure with no need of assembly and disassembly. The depth when folded is about 1/6 of the finished product, and thus saves storage space.
  • Mass
    21kg
1 unit
1805
5
Black/Orange
362-9406
35 Day(s)
-

Part Number : TR-6345-BK
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    915
  • Depth(mm)
    450
  • Height(mm)
    1805
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Black/Orange
  • Effective Frontage(mm)
    810
  • Trusco Code
    362-9406
  • Features
    Easy, one-touch operation assembly with no need for components or tools, and speedy to carry in, set up and remove. It is an integral folding structure with no need of assembly and disassembly. The depth when folded is about 1/6 of the finished product, and thus saves storage space.
  • Mass
    26kg
1 unit
1805
5
White/Orange
362-9414
30 Day(s)
-

Part Number : TR-6345-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    915
  • Depth(mm)
    450
  • Height(mm)
    1805
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    White/Orange
  • Effective Frontage(mm)
    810
  • Trusco Code
    362-9414
  • Features
    Easy, one-touch operation assembly with no need for components or tools, and speedy to carry in, set up and remove. It is an integral folding structure with no need of assembly and disassembly. The depth when folded is about 1/6 of the finished product, and thus saves storage space.
  • Mass
    26kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to assemble with parts/tools not required with one touch type, and loading, installation and removal are speedy.
●An integrated folding structure that is not required assembling and disassembling.
●When folded, the depth direction is approx. 1/6 of

Specification

●Effective Width(mm):810

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)