(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Inclined Shelf Board Set for TM3 Type (Center Bracket Included)

Inclined Shelf Board Set for TM3 Type (Center Bracket Included)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A set product of 1 shelf (shelf board / slanting shelf rest / front).
· It can be inclined to about 30° from the horizontal level.
[Applications]
· Additional shelf board for bolt-less shelf TM3.

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    900
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Black
  • Features
    It is a set product of 1 shelf (shelf board / slanting shelf rest / front), and can be inclined to about 30° from the horizontal level.
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Accessory 1
    2 inclined shelf supports, 1 front stopper, 6 fixing bolts (M8×15)
  • Amount Of Content
    1 Set (Shelf Bracket for Inclines: 2 pcs, Front Shelf Stopper: 1 pc, Fixing Bolt M8 x 15: 6 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Shelf Bracket for Inclines: 2 pcs, Front Shelf Stopper: 1 pc, Fixing Bolt M8 x 15: 6 pcs)
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Trusco Code

Refine by

  • 459-3375
  • 459-3367
  • 459-3359
  • 459-3341
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Shelf Bracket for Inclines: 2 pcs, Front Shelf Stopper: 1 pc, Fixing Bolt M8 x 15: 6 pcs)
471
459-3341
Quote
-

Part Number : TM3-KT35S-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Shelf Bracket for Inclines: 2 pcs, Front Shelf Stopper: 1 pc, Fixing Bolt M8 x 15: 6 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Black
  • Trusco Code
    459-3341
  • Features
    It is a set product of 1 shelf (shelf board / slanting shelf rest / front), and can be inclined to about 30° from the horizontal level.
  • Mass
    8.12kg
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Accessory 1
    2 inclined shelf supports, 1 front stopper, 6 fixing bolts (M8×15)
1 Set (Shelf Bracket for Inclines: 2 pcs, Front Shelf Stopper: 1 pc, Fixing Bolt M8 x 15: 6 pcs)
571
459-3359
Quote
-

Part Number : TM3-KT36S-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Shelf Bracket for Inclines: 2 pcs, Front Shelf Stopper: 1 pc, Fixing Bolt M8 x 15: 6 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Black
  • Trusco Code
    459-3359
  • Features
    It is a set product of 1 shelf (shelf board / slanting shelf rest / front), and can be inclined to about 30° from the horizontal level.
  • Mass
    9.12kg
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Accessory 1
    2 inclined shelf supports, 1 front stopper, 6 fixing bolts (M8×15)
1 Set (Shelf Bracket for Inclines: 2 pcs, Front Shelf Stopper: 1 pc, Fixing Bolt M8 x 15: 6 pcs)
721
459-3367
Quote
-

Part Number : TM3-KT37S-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Shelf Bracket for Inclines: 2 pcs, Front Shelf Stopper: 1 pc, Fixing Bolt M8 x 15: 6 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Black
  • Trusco Code
    459-3367
  • Features
    It is a set product of 1 shelf (shelf board / slanting shelf rest / front), and can be inclined to about 30° from the horizontal level.
  • Mass
    10.66kg
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Accessory 1
    2 inclined shelf supports, 1 front stopper, 6 fixing bolts (M8×15)
1 Set (Shelf Bracket for Inclines: 2 pcs, Front Shelf Stopper: 1 pc, Fixing Bolt M8 x 15: 6 pcs)
921
459-3375
Quote
-

Part Number : TM3-KT39S-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Shelf Bracket for Inclines: 2 pcs, Front Shelf Stopper: 1 pc, Fixing Bolt M8 x 15: 6 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Black
  • Trusco Code
    459-3375
  • Features
    It is a set product of 1 shelf (shelf board / slanting shelf rest / front), and can be inclined to about 30° from the horizontal level.
  • Mass
    14.46kg
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Accessory 1
    2 inclined shelf supports, 1 front stopper, 6 fixing bolts (M8×15)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A set item for 1 shelf(shelf board, incline shelving bracket and front lip).

Specification

●Color: Black
●Equal Load Capacity: 300kg/stage

Materials

●Steel 
●Surface Treatment: Melamine Baked Coating Finishing

Accessories

●Incline Shelving Bracket x 2, Front Lip x 1, Fixing Bolt(M8 x 15) x 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)