(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
TM3 Side with Holes

TM3 Side with Holes

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The built-in peg board allows tool hooks (sold separately) to be mounted.
[Applications]
· Shelf part for lightweight boltless shelf TM3.

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Black
  • Height Dimension(mm)
    150
  • Product uniform load capacity
    20 kg/Sheet
  • Features
    The built-in peg board allows tool hooks (sold separately) to be mounted.
  • Specifications
    With perforations (10 mm×10 mm)
  • Caution
    Height can be adjusted with 50 mm pitch
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Trusco Code

Refine by

  • 459-3219
  • 459-3201
  • 459-3197
  • 459-3189
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
471
459-3189
Quote
-

Part Number : MM-PRH5-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Black
  • Depth(mm)
    471
  • Height Dimension(mm)
    150
  • Product uniform load capacity
    20 kg/Sheet
  • Trusco Code
    459-3189
  • Features
    The built-in peg board allows tool hooks (sold separately) to be mounted.
  • Mass
    700g
  • Specifications
    With perforations (10 mm×10 mm)
  • Caution
    Height can be adjusted with 50 mm pitch
  • Main Body Surface Treatment
    Melamine Baked Finish
1 pc.
571
459-3197
Quote
-

Part Number : MM-PRH6-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Black
  • Depth(mm)
    571
  • Height Dimension(mm)
    150
  • Product uniform load capacity
    20 kg/Sheet
  • Trusco Code
    459-3197
  • Features
    The built-in peg board allows tool hooks (sold separately) to be mounted.
  • Mass
    860g
  • Specifications
    With perforations (10 mm×10 mm)
  • Caution
    Height can be adjusted with 50 mm pitch
  • Main Body Surface Treatment
    Melamine Baked Finish
1 pc.
721
459-3201
Quote
-

Part Number : MM-PRH7-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Black
  • Depth(mm)
    721
  • Height Dimension(mm)
    150
  • Product uniform load capacity
    20 kg/Sheet
  • Trusco Code
    459-3201
  • Features
    The built-in peg board allows tool hooks (sold separately) to be mounted.
  • Mass
    1090g
  • Specifications
    With perforations (10 mm×10 mm)
  • Caution
    Height can be adjusted with 50 mm pitch
  • Main Body Surface Treatment
    Melamine Baked Finish
1 pc.
921
459-3219
Quote
-

Part Number : MM-PRH9-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Black
  • Depth(mm)
    921
  • Height Dimension(mm)
    150
  • Product uniform load capacity
    20 kg/Sheet
  • Trusco Code
    459-3219
  • Features
    The built-in peg board allows tool hooks (sold separately) to be mounted.
  • Mass
    1410g
  • Specifications
    With perforations (10 mm×10 mm)
  • Caution
    Height can be adjusted with 50 mm pitch
  • Main Body Surface Treatment
    Melamine Baked Finish

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)