(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Capacity Shelf Model L (Open Type, 80 kg Type, Height 2,100 mm)

Small Capacity Shelf Model L (Open Type, 80 kg Type, Height 2,100 mm)

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

Easy to assemble, saves time and effort - bolts are not used any more in this lightweight shelf.
[Features]
· The middle shelves have a simple structure (middle shelf bolts are unnecessary) that can be changed just by changing the bracket they rest on.
· Uses an environmentally friendly powder coating.
· Objects can be easily put in and taken out from four sides, and the four upper and lower surfaces of the shelf board are equipped with damping brackets for added durability.
· The shelf board is strengthened by 20% through our original double-bending process. (Excluding 3V and 3X)
[Applications]
· Ideal for storing small items and documents.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 875
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 5
  • 6
  • Clear
Effective Frontage(mm)

Refine by

  • 803
  • 1128
  • 1428
  • 1728
  • Clear
Trusco Code

Refine by

  • 502-6211
  • 502-6202
  • 502-6199
  • 502-6181
  • 502-6172
  • 502-6164
  • 502-6156
  • 502-6148
  • 502-6130
  • 502-6121
  • 502-6113
  • 502-6105
  • 503-8537
  • 503-8529
  • 503-8511
  • 503-8502
  • 503-8499
  • 503-8481
  • 503-8472
  • 503-8464
  • 503-8456
  • 503-8448
  • 503-8430
  • 503-8421
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
875
300
5
803
503-8421
30 Day(s)
-

Part Number : L73V-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    503-8421
  • Mass
    24.5kg
1 unit
875
300
6
803
503-8430
35 Day(s)
-

Part Number : L73V-16-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    503-8430
  • Mass
    27.2kg
1 unit
875
600
5
803
503-8464
30 Day(s)
-

Part Number : L73W-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    503-8464
  • Mass
    37.9kg
1 unit
875
600
6
803
503-8472
30 Day(s)
-

Part Number : L73W-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    503-8472
  • Mass
    43.3kg
1 unit
875
450
5
803
503-8448
30 Day(s)
-

Part Number : L73X-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    503-8448
  • Mass
    29.1kg
1 unit
875
450
6
803
503-8456
30 Day(s)
-

Part Number : L73X-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    803
  • Trusco Code
    503-8456
  • Mass
    32.7kg
1 unit
1200
300
5
1128
502-6105
30 Day(s)
-

Part Number : L74V-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    502-6105
  • Mass
    32.6kg
1 unit
1200
300
6
1128
502-6113
30 Day(s)
-

Part Number : L74V-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    502-6113
  • Mass
    36.9kg
1 unit
1200
600
5
1128
502-6148
30 Day(s)
-

Part Number : L74W-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    502-6148
  • Mass
    46.5kg
1 unit
1200
600
6
1128
502-6156
30 Day(s)
-

Part Number : L74W-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    502-6156
  • Mass
    53.6kg
1 unit
1200
450
5
1128
502-6121
30 Day(s)
-

Part Number : L74X-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    502-6121
  • Mass
    39.6kg
1 unit
1200
450
6
1128
502-6130
35 Day(s)
-

Part Number : L74X-16-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1128
  • Trusco Code
    502-6130
  • Mass
    45.3kg
1 unit
1500
300
5
1428
503-8481
35 Day(s)
-

Part Number : L75V-15-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    503-8481
  • Mass
    37.4kg
1 unit
1500
300
6
1428
503-8499
30 Day(s)
-

Part Number : L75V-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    503-8499
  • Mass
    42.7kg
1 unit
1500
600
5
1428
503-8529
30 Day(s)
-

Part Number : L75W-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    503-8529
  • Mass
    54.5kg
1 unit
1500
600
6
1428
503-8537
30 Day(s)
-

Part Number : L75W-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    503-8537
  • Mass
    63.2kg
1 unit
1500
450
5
1428
503-8502
30 Day(s)
-

Part Number : L75X-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    503-8502
  • Mass
    45.9kg
1 unit
1500
450
6
1428
503-8511
30 Day(s)
-

Part Number : L75X-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1428
  • Trusco Code
    503-8511
  • Mass
    52.9kg
1 unit
1800
300
5
1728
502-6164
30 Day(s)
-

Part Number : L76V-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    502-6164
  • Mass
    42.3kg
1 unit
1800
300
6
1728
502-6172
30 Day(s)
-

Part Number : L76V-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    502-6172
  • Mass
    48.4kg
1 unit
1800
600
5
1728
502-6202
30 Day(s)
-

Part Number : L76W-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    502-6202
  • Mass
    62.4kg
1 unit
1800
600
6
1728
502-6211
30 Day(s)
-

Part Number : L76W-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    502-6211
  • Mass
    72.7kg
1 unit
1800
450
5
1728
502-6181
30 Day(s)
-

Part Number : L76X-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    502-6181
  • Mass
    52.3kg
1 unit
1800
450
6
1728
502-6199
30 Day(s)
-

Part Number : L76X-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    80
  • Color
    Neogray
  • Effective Frontage(mm)
    1728
  • Trusco Code
    502-6199
  • Mass
    60.6kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)