(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Small Capacity Bolted Shelf (Open Type, 100 kg Type, Height 2,100 mm)

Small Capacity Bolted Shelf (Open Type, 100 kg Type, Height 2,100 mm)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Objects can be easily put in and taken out from four sides, and the four upper and lower surfaces of the shelf board are equipped with damping brackets for added durability.
· The shelf board is strengthened by 20% through our original double-bending process. (Excluding 3V and 3X)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 875
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 5
  • 6
  • Clear
Effective Frontage(mm)

Refine by

  • 799
  • 1124
  • 1424
  • 1724
  • Clear
Trusco Code

Refine by

  • 502-6318
  • 502-6229
  • 502-5184
  • 502-5176
  • 502-5168
  • 502-5150
  • 502-5141
  • 502-5133
  • 502-5061
  • 502-5052
  • 502-5044
  • 502-5036
  • 502-5028
  • 502-5010
  • 503-8995
  • 503-8987
  • 503-8979
  • 503-8961
  • 503-8952
  • 503-8944
  • 503-8936
  • 503-8928
  • 503-8910
  • 503-8901
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
875
300
5
799
503-8901
30 Day(s)
-

Part Number : 73V-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    503-8901
  • Mass
    23.9kg
1 unit
875
300
6
799
502-5028
30 Day(s)
-

Part Number : 73V-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    502-5028
  • Mass
    26.4kg
1 unit
875
600
5
799
503-8936
30 Day(s)
-

Part Number : 73W-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    503-8936
  • Mass
    37.3kg
1 unit
875
600
6
799
503-8944
30 Day(s)
-

Part Number : 73W-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    503-8944
  • Mass
    42.5kg
1 unit
875
450
5
799
503-8910
30 Day(s)
-

Part Number : 73X-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    503-8910
  • Mass
    28.5kg
1 unit
875
450
6
799
503-8928
30 Day(s)
-

Part Number : 73X-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    799
  • Trusco Code
    503-8928
  • Mass
    32kg
1 unit
1200
300
5
1124
502-5010
30 Day(s)
-

Part Number : 74V-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    502-5010
  • Mass
    32kg
1 unit
1200
300
6
1124
502-6229
30 Day(s)
-

Part Number : 74V-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    502-6229
  • Mass
    36.2kg
1 unit
1200
600
5
1124
502-5052
30 Day(s)
-

Part Number : 74W-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    502-5052
  • Mass
    45.9kg
1 unit
1200
600
6
1124
502-5061
30 Day(s)
-

Part Number : 74W-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    502-5061
  • Mass
    52.6kg
1 unit
1200
450
5
1124
502-5036
30 Day(s)
-

Part Number : 74X-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    502-5036
  • Mass
    39kg
1 unit
1200
450
6
1124
502-5044
30 Day(s)
-

Part Number : 74X-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1124
  • Trusco Code
    502-5044
  • Mass
    44.5kg
1 unit
1500
300
5
1424
503-8952
30 Day(s)
-

Part Number : 75V-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    503-8952
  • Mass
    36.8kg
1 unit
1500
300
6
1424
502-5141
30 Day(s)
-

Part Number : 75V-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    502-5141
  • Mass
    41.9kg
1 unit
1500
600
5
1424
503-8987
30 Day(s)
-

Part Number : 75W-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    503-8987
  • Mass
    53.8kg
1 unit
1500
600
6
1424
503-8995
30 Day(s)
-

Part Number : 75W-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    503-8995
  • Mass
    62.4kg
1 unit
1500
450
5
1424
503-8961
30 Day(s)
-

Part Number : 75X-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    503-8961
  • Mass
    45.3kg
1 unit
1500
450
6
1424
503-8979
30 Day(s)
-

Part Number : 75X-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1424
  • Trusco Code
    503-8979
  • Mass
    52.1kg
1 unit
1800
300
5
1724
502-5133
30 Day(s)
-

Part Number : 76V-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-5133
  • Mass
    41.5kg
1 unit
1800
300
6
1724
502-6318
30 Day(s)
-

Part Number : 76V-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-6318
  • Mass
    47.6kg
1 unit
1800
600
5
1724
502-5176
30 Day(s)
-

Part Number : 76W-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-5176
  • Mass
    62.2kg
1 unit
1800
600
6
1724
502-5184
30 Day(s)
-

Part Number : 76W-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-5184
  • Mass
    72.3kg
1 unit
1800
450
5
1724
502-5150
30 Day(s)
-

Part Number : 76X-15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-5150
  • Mass
    52.1kg
1 unit
1800
450
6
1724
502-5168
30 Day(s)
-

Part Number : 76X-16-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1724
  • Trusco Code
    502-5168
  • Mass
    60.2kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)