(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
L Type Angle - 30 Type (30 mm Square / Neo-Gray)

L Type Angle - 30 Type (30 mm Square / Neo-Gray)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Optional parts for lightweight shelves.
[Features]
·The color is neo gray, the material is steel, and the surface treatment is powder coating.
·The size is 29.5 in width and 29.5 in depth.
·You can choose from 6 sizes with angle lengths of 1,200, 1,500, 1,800, 2,100, 2,400, and 3,000 mm.
[Applications]
·Can be used as an optional component for lightweight shelves dedicated to 30 mm square angles.
·Ideal for changing or replacing the height of lightweight shelves.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    29.5
  • Depth(mm)
    29.5
  • Main Body Surface Treatment
    Powder Coating
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length Dimension(mm)

Refine by

  • 1200
  • 1500
  • 1800
  • 2100
  • 2400
  • 3000
  • Clear
Trusco Code

Refine by

  • 302-0517
  • 302-0436
  • 302-0428
  • 302-0410
  • 302-0401
  • 302-0398
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1200
302-0398
8 Day(s) or more
-

Part Number : 30-1200-NG
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    29.5
  • Depth(mm)
    29.5
  • Length Dimension(mm)
    1200
  • Trusco Code
    302-0398
  • Mass
    1.06kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
1500
302-0401
8 Day(s) or more
-

Part Number : 30-1500-NG
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    29.5
  • Depth(mm)
    29.5
  • Length Dimension(mm)
    1500
  • Trusco Code
    302-0401
  • Mass
    1.32kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
1800
302-0517
1 Day(s)
-

Part Number : 30-1800-NG
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    29.5
  • Depth(mm)
    29.5
  • Length Dimension(mm)
    1800
  • Trusco Code
    302-0517
  • Mass
    1.58kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
2100
302-0410
Quote
-

Part Number : 30-2100-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    29.5
  • Depth(mm)
    29.5
  • Length Dimension(mm)
    2100
  • Trusco Code
    302-0410
  • Mass
    1.85kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
2400
302-0428
Quote
-

Part Number : 30-2400-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    29.5
  • Depth(mm)
    29.5
  • Length Dimension(mm)
    2400
  • Trusco Code
    302-0428
  • Mass
    2.11kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
3000
302-0436
Quote
-

Part Number : 30-3000-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    29.5
  • Depth(mm)
    29.5
  • Length Dimension(mm)
    3000
  • Trusco Code
    302-0436
  • Mass
    2.64kg
  • Main Body Surface Treatment
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: Neo Gray

Materials

●Steel
●Surface Treatment: Powder Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)