(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Angle Cutter Replacement Blade

Angle Cutter Replacement Blade

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Replacement blade fixing bolt is attached to the main body side.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    Replacement Blade
  • Color
    Silver
  • Mass
    1kg
  • Upper blade size: A(mm)
    145
  • Upper blade size: B(mm)
    88
  • Lower Blade Size: D(mm)
    30
  • Lower Blade Size: E(mm)
    114
  • Amount Of Content
    1 Set

Details

Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
F(°)

Refine by

  • 82
  • 90
  • Clear
G(°)

Refine by

  • 88
  • 92
  • Clear
Trusco Code

Refine by

  • 301-0864
  • 332-4869
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
82
88
301-0864
35 Day(s)
-

Part Number : FV-1DB
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    Replacement Blade
  • Color
    Silver
  • F(°)
    82
  • G(°)
    88
  • Trusco Code
    301-0864
  • Mass
    1kg
  • Replacement Blade
    New type
  • Upper blade size: A(mm)
    145
  • Upper blade size: B(mm)
    88
  • Upper blade size: C(mm)
    15.6
  • Lower Blade Size: D(mm)
    30
  • Lower Blade Size: E(mm)
    114
1 Set
90
92
332-4869
12 Day(s)
-

Part Number : FV-B
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    Replacement Blade
  • Color
    Silver
  • F(°)
    90
  • G(°)
    92
  • Trusco Code
    332-4869
  • Mass
    1kg
  • Replacement Blade
    Old Type
  • Upper blade size: A(mm)
    145
  • Upper blade size: B(mm)
    88
  • Upper blade size: C(mm)
    21.8
  • Lower Blade Size: D(mm)
    30
  • Lower Blade Size: E(mm)
    114

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)