(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Handle unit

Handle unit

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Handle unit for lightweight shelves

Basic Specifications

  • Specifications
    • STOCK
  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    507-2395
  • Mass(g/Set)
    600
  • Specifications
    2 pieces per 1
  • SEMS
    M6X16 (With Flat Washer) X 4 pcs
  • Flange Nut
    M6 X 4 pcs, M8 X 4 pcs
  • Hex Bolt
    M8 X 16 X 4 pcs
  • Flat washer
    ø21.5, 1.6 mm x 4 pcs
  • Size(mm)
    200×50
  • Amount Of Content
    1 Set (2 pcs/Sems Screw M6 x 16 (with Plain Washer): 4 pcs, Flange Nut M6: 4 pcs, Hex Bolt M8 x 16: 4 pcs, Flange Nut M8: 4 pcs, Plain Washer φ21.5/1.6 mm: 4 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (2 pcs/Sems Screw M6 x 16 (with Plain Washer): 4 pcs, Flange Nut M6: 4 pcs, Hex Bolt M8 x 16: 4 pcs, Flange Nut M8: 4 pcs, Plain Washer φ21.5/1.6 mm: 4 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
HU
1 Set (2 pcs/Sems Screw M6 x 16 (with Plain Washer): 4 pcs, Flange Nut M6: 4 pcs, Hex Bolt M8 x 16: 4 pcs, Flange Nut M8: 4 pcs, Plain Washer φ21.5/1.6 mm: 4 pcs)
1 Day(s)
-

Part Number : HU
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set (2 pcs/Sems Screw M6 x 16 (with Plain Washer): 4 pcs, Flange Nut M6: 4 pcs, Hex Bolt M8 x 16: 4 pcs, Flange Nut M8: 4 pcs, Plain Washer φ21.5/1.6 mm: 4 pcs)

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    507-2395
  • Mass(g/Set)
    600
  • Specifications
    2 pieces per 1
  • SEMS
    M6X16 (With Flat Washer) X 4 pcs
  • Flange Nut
    M6 X 4 pcs, M8 X 4 pcs
  • Hex Bolt
    M8 X 16 X 4 pcs
  • Flat washer
    ø21.5, 1.6 mm x 4 pcs
  • Size(mm)
    200×50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Size(mm):194 x 48
●Q'ty Per Set(piece):2
●2 Piece 1 Set

Set Contents

●Sems: M6 x 16(with flat washer)x 4 Pieces, Flange Nut: M6 x 4 Pieces, Hexagon Bolt: M8 x 16 x 4 Pieces, Flange Nut: M8 x 4 Pieces, Flat Washer: Φ21.5, 1.6mm x 4 Pieces

Materials

●Steel

Warning

●Please move in the state of empty when moving. When installing, be sure to secure with metal fittings. Please do not use it in other cases.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)