(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Capacity Bolted Shelf (Rear and Side Panels Provided, 100 kg Type, Height 1,800 mm)

Small Capacity Bolted Shelf (Rear and Side Panels Provided, 100 kg Type, Height 1,800 mm)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

Shelves with a backboard and side plates that help prevent falling and storage item mixing.
[Features]
· Uses an environmentally friendly powder coating.
· Sturdy, with vibration-dampening bracket.
· The shelf board is strengthened by 20% through our original double-bending process (excluding 3V and 3X).
[Applications]
· Ideal for storing small items and documents.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 875
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • 5
  • Clear
Effective Frontage(mm)

Refine by

  • 801
  • 1126
  • 1426
  • 1726
  • Clear
Trusco Code

Refine by

  • 502-3157
  • 502-3149
  • 502-3131
  • 502-3122
  • 502-3114
  • 502-3106
  • 502-2991
  • 502-2983
  • 502-2975
  • 502-2967
  • 502-2959
  • 502-2941
  • 503-9355
  • 503-9347
  • 503-9339
  • 503-9321
  • 503-9312
  • 503-9304
  • 503-9291
  • 503-9282
  • 503-9274
  • 503-9266
  • 503-9258
  • 503-9240
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
875
300
4
801
503-9240
30 Day(s)
-

Part Number : 63V-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9240
  • Mass
    33.8kg
1 unit
875
300
5
801
503-9258
30 Day(s)
-

Part Number : 63V-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9258
  • Mass
    36.4kg
1 unit
875
600
4
801
503-9282
30 Day(s)
-

Part Number : 63W-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9282
  • Mass
    50.4kg
1 unit
875
600
5
801
503-9291
30 Day(s)
-

Part Number : 63W-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9291
  • Mass
    55.6kg
1 unit
875
450
4
801
503-9266
30 Day(s)
-

Part Number : 63X-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9266
  • Mass
    40.4kg
1 unit
875
450
5
801
503-9274
30 Day(s)
-

Part Number : 63X-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9274
  • Mass
    43.9kg
1 unit
1200
300
4
1126
502-2941
30 Day(s)
-

Part Number : 64V-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-2941
  • Mass
    43.5kg
1 unit
1200
300
5
1126
502-2959
30 Day(s)
-

Part Number : 64V-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-2959
  • Mass
    47.7kg
1 unit
1200
600
4
1126
502-2983
30 Day(s)
-

Part Number : 64W-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-2983
  • Mass
    60.4kg
1 unit
1200
600
5
1126
502-2991
30 Day(s)
-

Part Number : 64W-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-2991
  • Mass
    67.4kg
1 unit
1200
450
4
1126
502-2967
30 Day(s)
-

Part Number : 64X-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-2967
  • Mass
    52kg
1 unit
1200
450
5
1126
502-2975
30 Day(s)
-

Part Number : 64X-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-2975
  • Mass
    57.5kg
1 unit
1500
300
4
1426
503-9304
30 Day(s)
-

Part Number : 65V-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9304
  • Mass
    50.2kg
1 unit
1500
300
5
1426
503-9312
30 Day(s)
-

Part Number : 65V-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9312
  • Mass
    50.4kg
1 unit
1500
600
4
1426
503-9347
30 Day(s)
-

Part Number : 65W-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9347
  • Mass
    69.7kg
1 unit
1500
600
5
1426
503-9355
30 Day(s)
-

Part Number : 65W-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9355
  • Mass
    78.2kg
1 unit
1500
450
4
1426
503-9321
30 Day(s)
-

Part Number : 65X-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9321
  • Mass
    60kg
1 unit
1500
450
5
1426
503-9339
30 Day(s)
-

Part Number : 65X-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9339
  • Mass
    66.8kg
1 unit
1800
300
4
1726
502-3106
30 Day(s)
-

Part Number : 66V-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-3106
  • Mass
    56.9kg
1 unit
1800
300
5
1726
502-3114
30 Day(s)
-

Part Number : 66V-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-3114
  • Mass
    63kg
1 unit
1800
600
4
1726
502-3149
30 Day(s)
-

Part Number : 66W-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-3149
  • Mass
    79kg
1 unit
1800
600
5
1726
502-3157
30 Day(s)
-

Part Number : 66W-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-3157
  • Mass
    89.1kg
1 unit
1800
450
4
1726
502-3122
30 Day(s)
-

Part Number : 66X-24-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-3122
  • Mass
    68kg
1 unit
1800
450
5
1726
502-3131
30 Day(s)
-

Part Number : 66X-25-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-3131
  • Mass
    76.1kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)