(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Additional and Replacement Shelf Boards (Installation Bolts for Partition Boards Provided)

Additional and Replacement Shelf Boards (Installation Bolts for Partition Boards Provided)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Optional parts for lightweight bolt-on shelves.
[Features]
·The storage range is increased by adding the number of lightweight bolt-type shelves.
·The color is neo gray, the material is steel, and the surface treatment is powder coating.
·It is available in two sizes, one with a frontage of 875 mm and a depth of 300 mm, and the other with a depth of 450 mm.
[Applications]
·Available as an additional or replacement shelf for lightweight bolt-on shelves.
·Ideal for when you want to expand the storage range of a lightweight type.

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    875
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Main Body Surface Treatment
    Powder Coating
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
  • Amount Of Content
    1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
Part Number
Amount Of Content

Refine by

  • 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • Clear
Trusco Code

Refine by

  • 509-9129
  • 509-9102
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
300
509-9102
8 Day(s)
-

Part Number : BNS-3V-NG
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    509-9102
  • Mass
    2.6kg
  • Main Body Surface Treatment
    Powder Coating
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
450
509-9129
8 Day(s)
-

Part Number : BNS-3X-NG
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    509-9129
  • Mass
    3.5kg
  • Main Body Surface Treatment
    Powder Coating
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)