(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fastener for Partition Plate

Fastener for Partition Plate

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It can be used to easily fix a vertical divider plate of a lightweight shelf.
[Applications]
· Used for lightweight shelves with vertical partitions.

Basic Specifications

  • Specifications
    • STOCK
  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    White
  • Trusco Code
    329-5001
  • Features
    It can be used to easily fix a vertical divider plate of a lightweight shelf.
  • Application
    Used for lightweight shelves with vertical partitions.
  • Mass
    0.85g
  • Height (Male/Female)(mm)
    15/7.5
  • Head Diameter(mm)
    13
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : VX-F
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    White
  • Trusco Code
    329-5001
  • Features
    It can be used to easily fix a vertical divider plate of a lightweight shelf.
  • Application
    Used for lightweight shelves with vertical partitions.
  • Mass
    0.85g
  • Height (Male/Female)(mm)
    15/7.5
  • Head Diameter(mm)
    13

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy installation of the vertical partition panel, that is only fixing the hole of the set shelf board assembled with the interval and the hole of the partition panel with separately sold fastener(VX-F).
●Vertical partition panel of light duty shelf can b

Usage

●Used for light duty shelf with vertical partition.

Specification

●Head Diameter(mm):13
●Height(male/female)(mm):15/7.5
●SPQ(piece):100
●Color: Neo Gray

Materials

●Steel
●Surface Treatment: Powder Coating
●6 Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)