(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Capacity Bolted Shelves (Plastic Drawers Provided, 100 kg Type, Height 1,200 mm and 1,800 mm)

Small Capacity Bolted Shelves (Plastic Drawers Provided, 100 kg Type, Height 1,200 mm and 1,800 mm)

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

[Features]
· Optimal for management of small items and parts.
· Drawers can be freely divided by adding drawer dividers.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • Clear
Height(mm)

Refine by

  • 1200
  • 1800
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 8
  • 12
  • Clear
Details Type

Refine by

  • Drawers (large) 21, neo gray
  • Drawers (large) 33, neo gray
  • Drawers (small) 36, (large) 3, neo gray
  • Drawers (small) 42, neo gray
  • Drawers (small) 42, transparent
  • Drawers (small) 66, neo gray
  • Drawers (small) 66, transparent
  • Clear
Trusco Code

Refine by

  • 503-3969
  • 503-3926
  • 503-3667
  • 503-3632
  • 510-5277
  • 510-5269
  • 510-5234
  • 510-5226
  • 510-5129
  • 510-5111
  • 510-5081
  • 510-5072
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300
1200
8
Drawers (small) 42, transparent
503-3632
30 Day(s)
-

Part Number : 43V-808C7-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (small) 42, transparent
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-3632
  • Mass
    63.5kg
1 unit
300
1200
8
Drawers (small) 36, (large) 3, neo gray
510-5081
30 Day(s)
-

Part Number : 43V-808E6F1-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (small) 36, (large) 3, neo gray
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-5081
  • Mass
    63.4kg
1 unit
300
1200
8
Drawers (large) 21, neo gray
510-5072
Quote
-

Part Number : 43V-808F7-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (large) 21, neo gray
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-5072
  • Mass
    62.8kg
1 unit
450
1200
8
Drawers (small) 42, neo gray
503-3667
30 Day(s)
-

Part Number : 43X-808C7-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (small) 42, neo gray
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-3667
  • Mass
    70.4kg
1 unit
450
1200
8
Drawers (small) 36, (large) 3, neo gray
510-5129
40 Day(s)
-

Part Number : 43X-808E6F1-NG
Days to Ship 40 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (small) 36, (large) 3, neo gray
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-5129
  • Mass
    70.2kg
1 unit
450
1200
8
Drawers (large) 21, neo gray
510-5111
30 Day(s)
-

Part Number : 43X-808F7-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (large) 21, neo gray
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-5111
  • Mass
    68.9kg
1 unit
300
1800
12
Drawers (small) 66, transparent
503-3926
40 Day(s)
-

Part Number : 63V-812C11-NG
Days to Ship 40 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (small) 66, transparent
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-3926
  • Mass
    96.9kg
1 unit
300
1800
12
Drawers (small) 66, neo gray
510-5226
Quote
-

Part Number : 63V-812E11-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (small) 66, neo gray
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-5226
  • Mass
    96.9kg
1 unit
300
1800
12
Drawers (large) 33, neo gray
510-5234
40 Day(s)
-

Part Number : 63V-812F11-NG
Days to Ship 40 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (large) 33, neo gray
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-5234
  • Mass
    95.8kg
1 unit
450
1800
12
Drawers (small) 66, transparent
503-3969
30 Day(s)
-

Part Number : 63X-812C11-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (small) 66, transparent
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-3969
  • Mass
    107.1kg
1 unit
450
1800
12
Drawers (small) 66, neo gray
510-5269
40 Day(s)
-

Part Number : 63X-812E11-NG
Days to Ship 40 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (small) 66, neo gray
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-5269
  • Mass
    107.1kg
1 unit
450
1800
12
Drawers (large) 33, neo gray
510-5277
Quote
-

Part Number : 63X-812F11-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawers (large) 33, neo gray
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-5277
  • Mass
    104.7kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)