(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Capacity Bolted Shelves (Stainless Steel Drawers Provided, 100 kg Type, Height 1,200 mm and 1,800 mm)

Small Capacity Bolted Shelves (Stainless Steel Drawers Provided, 100 kg Type, Height 1,200 mm and 1,800 mm)

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

A very basic angled shelf made of support posts and shelving boards, and which can be used for a multitude of purposes.
[Features]
· Drawers can be freely divided by adding drawer dividers.
· Uses an environmentally friendly powder coating.
· The shelf board is strengthened by 20% through our original double-bending process (excluding 3V and 3X).
· Neo gray in color.
[Applications]
· Optimal for subdivided storage and management using steel drawers.
· Optimal for management of small items and parts.
* Always use with an evenly distributed load as the withstanding load capacity is halved with concentrated loads.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • Clear
Height(mm)

Refine by

  • 1200
  • 1800
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 8
  • 12
  • Clear
Details Type

Refine by

  • Drawer (Large) 21
  • Drawer (Small) 30/(Large) 6
  • Drawer (Large) 33
  • Drawer (Small) 42
  • Drawer (Small) 54/(Large) 6
  • Drawer (Small) 66
  • Clear
Trusco Code

Refine by

  • 510-3461
  • 510-3452
  • 510-3444
  • 510-3428
  • 510-3410
  • 510-3401
  • 510-3380
  • 510-3371
  • 510-3363
  • 510-3347
  • 510-3339
  • 510-3321
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300
1200
8
Drawer (Small) 30/(Large) 6
510-3347
30 Day(s)
-

Part Number : 43V-808A5B2-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Small) 30/(Large) 6
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3347
  • Mass
    70.6kg
1 unit
300
1200
8
Drawer (Small) 42
510-3321
Quote
-

Part Number : 43V-808A7-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Small) 42
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3321
  • Mass
    72.5kg
1 unit
300
1200
8
Drawer (Large) 21
510-3339
Quote
-

Part Number : 43V-808B7-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Large) 21
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3339
  • Mass
    65.9kg
1 unit
450
1200
8
Drawer (Small) 30/(Large) 6
510-3380
30 Day(s)
-

Part Number : 43X-808A5B2-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Small) 30/(Large) 6
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3380
  • Mass
    79.1kg
1 unit
450
1200
8
Drawer (Small) 42
510-3363
30 Day(s)
-

Part Number : 43X-808A7-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Small) 42
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3363
  • Mass
    84.5kg
1 unit
450
1200
8
Drawer (Large) 21
510-3371
30 Day(s)
-

Part Number : 43X-808B7-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Large) 21
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3371
  • Mass
    65.8kg
1 unit
300
1800
12
Drawer (Small) 54/(Large) 6
510-3428
Quote
-

Part Number : 63V-812A9B2-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Small) 54/(Large) 6
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3428
  • Mass
    109.1kg
1 unit
300
1800
12
Drawer (Small) 66
510-3401
Quote
-

Part Number : 63V-812A11-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Small) 66
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3401
  • Mass
    111kg
1 unit
300
1800
12
Drawer (Large) 33
510-3410
Quote
-

Part Number : 63V-812B11-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Large) 33
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3410
  • Mass
    100.6kg
1 unit
450
1800
12
Drawer (Small) 54/(Large) 6
510-3461
30 Day(s)
-

Part Number : 63X-812A9B2-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Small) 54/(Large) 6
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3461
  • Mass
    123.9kg
1 unit
450
1800
12
Drawer (Small) 66
510-3444
Quote
-

Part Number : 63X-812A11-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Small) 66
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3444
  • Mass
    129.3kg
1 unit
450
1800
12
Drawer (Large) 33
510-3452
30 Day(s)
-

Part Number : 63X-812B11-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Drawer (Large) 33
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    510-3452
  • Mass
    99.9kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)