(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Drawer, with 1 piece of Partition Plate, Neogray / Transparent

Small Drawer, with 1 piece of Partition Plate, Neogray / Transparent

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· 6 pcs can be installed side by side on shelf for width 890 mm.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Height Dimension(mm)
    Inside Dimension 108
  • Features
    6 pcs can be installed side by side on shelf for width 890 mm.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Material

Refine by

  • Steel
  • Plastic
  • Clear
Color

Refine by

  • Neogray
  • Transparency
  • Clear
Width dimension(mm)

Refine by

  • Inside Dimension 111
  • Inside Dimension 117
  • Clear
Depth(mm)

Refine by

  • Inside Dimension 264
  • Inside Dimension 275
  • Inside Dimension 418
  • Clear
Trusco Code

Refine by

  • 501-0144
  • 501-0128
  • 509-9251
  • 510-3495
  • 510-3487
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Plastic
Transparency
Inside Dimension 111
Inside Dimension 418
501-0144
1 Day(s)
-

Part Number : ML-1
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Transparency
  • Width dimension(mm)
    Inside Dimension 111
  • Depth(mm)
    Inside Dimension 418
  • Height Dimension(mm)
    Inside Dimension 108
  • Trusco Code
    501-0144
  • Features
    6 pcs can be installed side by side on shelf for width 890 mm.
  • Mass
    560g
  • Specifications
    Uniform Load Per Drawer 8 kg
  • Caution
    Partition (ML-1S) x 1, index card x 1
1 pc.
Plastic
Neogray
Inside Dimension 111
Inside Dimension 418
510-3495
1 Day(s)
-

Part Number : ML-1-NG
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    Inside Dimension 111
  • Depth(mm)
    Inside Dimension 418
  • Height Dimension(mm)
    Inside Dimension 108
  • Trusco Code
    510-3495
  • Features
    6 pcs can be installed side by side on shelf for width 890 mm.
  • Mass
    540g
  • Specifications
    Uniform Load Per Drawer 8 kg
  • Caution
    Partition (ML-1S) x 1, index card x 1
1 pc.
Plastic
Transparency
Inside Dimension 111
Inside Dimension 264
501-0128
1 Day(s)
-

Part Number : MM-1
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Transparency
  • Width dimension(mm)
    Inside Dimension 111
  • Depth(mm)
    Inside Dimension 264
  • Height Dimension(mm)
    Inside Dimension 108
  • Trusco Code
    501-0128
  • Features
    6 pcs can be installed side by side on shelf for width 890 mm.
  • Mass
    410g
  • Specifications
    Uniform Load Per Drawer 8 kg
  • Caution
    Partition (ML-1S) x 1, index card x 1
1 pc.
Plastic
Neogray
Inside Dimension 111
Inside Dimension 264
510-3487
1 Day(s)
-

Part Number : MM-1-NG
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    Inside Dimension 111
  • Depth(mm)
    Inside Dimension 264
  • Height Dimension(mm)
    Inside Dimension 108
  • Trusco Code
    510-3487
  • Features
    6 pcs can be installed side by side on shelf for width 890 mm.
  • Mass
    400g
  • Specifications
    Uniform Load Per Drawer 8 kg
  • Caution
    Partition (ML-1S) x 1, index card x 1
1 pc.
Steel
Neogray
Inside Dimension 117
Inside Dimension 275
509-9251
12 Day(s)
-

Part Number : V-1-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    Inside Dimension 117
  • Depth(mm)
    Inside Dimension 275
  • Height Dimension(mm)
    Inside Dimension 108
  • Trusco Code
    509-9251
  • Features
    6 pcs can be installed side by side on shelf for width 890 mm.
  • Mass
    700g
  • Specifications
    -
  • Caution
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●6 pieces can be placed on one stage of the shelf of width 875mm.

Specification

●Equal load capacity per drawer 8kg

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)