(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Guide for Drawer

Guide for Drawer

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Use drawer guides to fix drawers in place.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Conform

Refine by

  • For depth 315mm
  • For depth 465mm
  • Clear
Trusco Code

Refine by

  • 507-2751
  • 507-2743
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
V-0
1 pc.
For depth 315mm
507-2743
12 Day(s)
-

Part Number : V-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Conform
    For depth 315mm
  • Trusco Code
    507-2743
  • Features
    Use drawer guides to fix drawers in place.
  • Mass
    70g
X-0
1 pc.
For depth 465mm
507-2751
1 Day(s)
-

Part Number : X-0
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Conform
    For depth 465mm
  • Trusco Code
    507-2751
  • Features
    Use drawer guides to fix drawers in place.
  • Mass
    101g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Drawer does not slip by using drawer guide.

Specification

●Color: Neo Gray

Materials

●Polypropylene(PP)

Warning

●For one each of shelf board, 2 guides on the left and right are required.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)