(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Arch-Type Falling Prevention, Bar Arch (Light Shelf Type)

Arch-Type Falling Prevention, Bar Arch (Light Shelf Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· It can be used as a fall-prevention bracket for a lightweight shelf.
· For Lightweight Steel Shelves

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    432
  • Features
    It can be used as a fall-prevention bracket for a lightweight shelf.
  • Specifications
    Design Registration Number 1172622
  • Caution
    Patent Registration: No. 3708899
  • Accessory 1
    Truss Head Tapping Screws M4 x 16, 4 screws
  • Accessory 2
    Small pan head screw (with spring round washer) M6×20 4 pcs
  • Accessory 3
    Hex nuts M6 4 pcs
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Conform

Refine by

  • 830~1120
  • 1100~1420
  • Clear
Trusco Code

Refine by

  • 245-9809
  • 245-9795
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
830~1120
245-9795
12 Day(s)
-

Part Number : TB-L1100-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    432
  • Conform
    830~1120
  • Trusco Code
    245-9795
  • Features
    It can be used as a fall-prevention bracket for a lightweight shelf.
  • Mass
    2.8kg
  • Specifications
    Design Registration Number 1172622
  • Caution
    Patent Registration: No. 3708899
  • Accessory 1
    Truss Head Tapping Screws M4 x 16, 4 screws
  • Accessory 2
    Small pan head screw (with spring round washer) M6×20 4 pcs
  • Accessory 3
    Hex nuts M6 4 pcs
1 pc.
1100~1420
245-9809
12 Day(s)
-

Part Number : TB-L1400-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    432
  • Conform
    1100~1420
  • Trusco Code
    245-9809
  • Features
    It can be used as a fall-prevention bracket for a lightweight shelf.
  • Mass
    3.1kg
  • Specifications
    Design Registration Number 1172622
  • Caution
    Patent Registration: No. 3708899
  • Accessory 1
    Truss Head Tapping Screws M4 x 16, 4 screws
  • Accessory 2
    Small pan head screw (with spring round washer) M6×20 4 pcs
  • Accessory 3
    Hex nuts M6 4 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used as a toppling prevention metal fitting for light duty shelf.

Specification

●Color:Neo Gray
●Color: Neo Gray
●Design Registration No. 1172622
●Patent Registration No. 3708899

Materials

●Steel

Accessories

●Mushroom Head Tapping Screws M4 x 16 4 Pieces
●Pan Head Slim Screw(with spring round washer) M6 x 20 4 Pieces
●Hexagon Nut M6 x 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)