Variable Partition (Antistatic Resin Type)

Variable Partition (Antistatic Resin Type)

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· ABS permanent anti-static resin is used so dust does not adhere.
· Slip prevention sheets are attached to the back surface to prevent slipping.
· Convenient for sorting small objects.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs)
  • Clear
Height Dimension(mm)

Refine by

  • 80
  • 160
  • Clear
Trusco Code

Refine by

  • 512-0977
  • 512-0969
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
80
512-0969
2 Day(s)
-

Part Number : KS-1ST
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    80
  • Depth(mm)
    200
  • Height Dimension(mm)
    80
  • Trusco Code
    512-0969
  • Features
    ABS permanent anti-static resin is used so dust does not adhere. Slip prevention sheets are attached to the back surface to prevent slipping. Convenient for dividing into small amounts.
  • Mass(g/Set)
    600
1 Pack (10 pcs)
160
512-0977
Quote
-

Part Number : KS-2ST
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    80
  • Depth(mm)
    200
  • Height Dimension(mm)
    160
  • Trusco Code
    512-0977
  • Features
    ABS permanent anti-static resin is used so dust does not adhere. Slip prevention sheets are attached to the back surface to prevent slipping. Convenient for dividing into small amounts.
  • Mass(g/Set)
    900

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Keep off dust by using ABS permanent antistatic resin.
●Since it is sticking a nonskid sheet on the back, it does not slip.
●Convenient for small classification.

Specification

●Q'ty Per Set(piece):10
●Color: White

Materials

●ABS Resin

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)