(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Partitioning Shelf Model KB (Bolt Type, Spill Stoppers Provided, 100 kg Type, Width 875 mm)

Partitioning Shelf Model KB (Bolt Type, Spill Stoppers Provided, 100 kg Type, Width 875 mm)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Ideal for storing small components and accessories.
· It is thin and suitable for wall management.
· Management of accessories and parts is easy as a card insert is attached to the shelf.
· It prevents the dislodgement of stored goods using a front shelf stopper with a height of 22 mm.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Height(mm)

Refine by

  • 925
  • 1800
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 10
  • 12
  • 14
  • Clear
Details Type

Refine by

  • 3 Rows / 3 Levels
  • 3 Rows / 4 Levels
  • 3 Rows / 5 Levels
  • 3 Rows / 6 Levels
  • 3 Rows / 7 Levels
  • 3 Rows / 8 Levels
  • 3 Rows / 10 Levels
  • 3 Rows / 12 Levels
  • 3 Rows / 14 Levels
  • 4 Rows / 3 Levels
  • 4 Rows / 4 Levels
  • 4 Rows / 5 Levels
  • 4 Rows / 6 Levels
  • 4 Rows / 7 Levels
  • 4 Rows / 8 Levels
  • 4 Rows / 10 Levels
  • 4 Rows / 12 Levels
  • 4 Rows / 14 Levels
  • 5 Rows / 5 Levels
  • 5 Rows / 6 Levels
  • 5 Rows / 7 Levels
  • 5 Rows / 10 Levels
  • 5 Rows / 12 Levels
  • 5 Rows / 14 Levels
  • Clear
Trusco Code

Refine by

  • 504-1627
  • 504-1619
  • 504-1601
  • 504-1597
  • 504-1384
  • 504-1376
  • 504-1368
  • 504-1350
  • 504-1325
  • 504-1317
  • 504-1261
  • 504-1252
  • 504-1244
  • 504-1236
  • 504-1228
  • 504-1210
  • 504-1171
  • 504-1163
  • 504-1121
  • 504-1112
  • 504-1104
  • 504-1058
  • 504-1040
  • 504-0957
  • 504-0949
  • 504-0795
  • 504-0728
  • 504-0710
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
925
3
3 Rows / 3 Levels
504-0710
Quote
-

Part Number : KB-3033
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 3 Levels
  • Color
    Neogray
  • Trusco Code
    504-0710
  • Mass
    18.5kg
1 unit
925
4
3 Rows / 4 Levels
504-0949
Quote
-

Part Number : KB-3043
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 4 Levels
  • Color
    Neogray
  • Trusco Code
    504-0949
  • Mass
    19kg
1 unit
925
5
3 Rows / 5 Levels
504-1163
Quote
-

Part Number : KB-3053
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 5 Levels
  • Color
    Neogray
  • Trusco Code
    504-1163
  • Mass
    22.6kg
1 unit
1800
6
3 Rows / 6 Levels
504-0728
Quote
-

Part Number : KB-3060
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 6 Levels
  • Color
    Neogray
  • Trusco Code
    504-0728
  • Mass
    34.9kg
1 unit
925
6
3 Rows / 6 Levels
504-1597
Quote
-

Part Number : KB-3063
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 6 Levels
  • Color
    Neogray
  • Trusco Code
    504-1597
  • Mass
    24.1kg
1 unit
1800
7
3 Rows / 7 Levels
504-0795
Quote
-

Part Number : KB-3070
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 7 Levels
  • Color
    Neogray
  • Trusco Code
    504-0795
  • Mass
    36.5kg
1 unit
925
7
3 Rows / 7 Levels
504-1619
Quote
-

Part Number : KB-3073
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 7 Levels
  • Color
    Neogray
  • Trusco Code
    504-1619
  • Mass
    23.4kg
1 unit
1800
8
3 Rows / 8 Levels
504-0957
Quote
-

Part Number : KB-3080
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 8 Levels
  • Color
    Neogray
  • Trusco Code
    504-0957
  • Mass
    38.1kg
1 unit
1800
10
3 Rows / 10 Levels
504-1171
Quote
-

Part Number : KB-3100
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    10
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 10 Levels
  • Color
    Neogray
  • Trusco Code
    504-1171
  • Mass
    41.1kg
1 unit
1800
12
3 Rows / 12 Levels
504-1601
Quote
-

Part Number : KB-3120
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 12 Levels
  • Color
    Neogray
  • Trusco Code
    504-1601
  • Mass
    44.2kg
1 unit
1800
14
3 Rows / 14 Levels
504-1627
Quote
-

Part Number : KB-3140
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    14
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 14 Levels
  • Color
    Neogray
  • Trusco Code
    504-1627
  • Mass
    48.1kg
1 unit
925
3
4 Rows / 3 Levels
504-1040
Quote
-

Part Number : KB-4033
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    4 Rows / 3 Levels
  • Color
    Neogray
  • Trusco Code
    504-1040
  • Mass
    19.8kg
1 unit
925
4
4 Rows / 4 Levels
504-1112
Quote
-

Part Number : KB-4043
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    4 Rows / 4 Levels
  • Color
    Neogray
  • Trusco Code
    504-1112
  • Mass
    20.4kg
1 unit
925
5
4 Rows / 5 Levels
504-1210
Quote
-

Part Number : KB-4053
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    4 Rows / 5 Levels
  • Color
    Neogray
  • Trusco Code
    504-1210
  • Mass
    24kg
1 unit
1800
6
4 Rows / 6 Levels
504-1058
Quote
-

Part Number : KB-4060
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    4 Rows / 6 Levels
  • Color
    Neogray
  • Trusco Code
    504-1058
  • Mass
    37.5kg
1 unit
925
6
4 Rows / 6 Levels
504-1236
Quote
-

Part Number : KB-4063
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    4 Rows / 6 Levels
  • Color
    Neogray
  • Trusco Code
    504-1236
  • Mass
    25.5kg
1 unit
1800
7
4 Rows / 7 Levels
504-1104
Quote
-

Part Number : KB-4070
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    4 Rows / 7 Levels
  • Color
    Neogray
  • Trusco Code
    504-1104
  • Mass
    39.2kg
1 unit
925
7
4 Rows / 7 Levels
504-1252
Quote
-

Part Number : KB-4073
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    4 Rows / 7 Levels
  • Color
    Neogray
  • Trusco Code
    504-1252
  • Mass
    26kg
1 unit
1800
8
4 Rows / 8 Levels
504-1121
Quote
-

Part Number : KB-4080
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    4 Rows / 8 Levels
  • Color
    Neogray
  • Trusco Code
    504-1121
  • Mass
    40.8kg
1 unit
1800
10
4 Rows / 10 Levels
504-1228
Quote
-

Part Number : KB-4100
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    10
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    4 Rows / 10 Levels
  • Color
    Neogray
  • Trusco Code
    504-1228
  • Mass
    43.9kg
1 unit
1800
12
4 Rows / 12 Levels
504-1244
Quote
-

Part Number : KB-4120
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    4 Rows / 12 Levels
  • Color
    Neogray
  • Trusco Code
    504-1244
  • Mass
    47.1kg
1 unit
1800
14
4 Rows / 14 Levels
504-1261
Quote
-

Part Number : KB-4140
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    14
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    4 Rows / 14 Levels
  • Color
    Neogray
  • Trusco Code
    504-1261
  • Mass
    53.1kg
1 unit
925
5
5 Rows / 5 Levels
504-1317
Quote
-

Part Number : KB-5053
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    5 Rows / 5 Levels
  • Color
    Neogray
  • Trusco Code
    504-1317
  • Mass
    25.4kg
1 unit
925
6
5 Rows / 6 Levels
504-1350
Quote
-

Part Number : KB-5063
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    5 Rows / 6 Levels
  • Color
    Neogray
  • Trusco Code
    504-1350
  • Mass
    27kg
1 unit
925
7
5 Rows / 7 Levels
504-1376
Quote
-

Part Number : KB-5073
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    925
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    5 Rows / 7 Levels
  • Color
    Neogray
  • Trusco Code
    504-1376
  • Mass
    28.5kg
1 unit
1800
10
5 Rows / 10 Levels
504-1325
Quote
-

Part Number : KB-5100
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    10
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    5 Rows / 10 Levels
  • Color
    Neogray
  • Trusco Code
    504-1325
  • Mass
    46.7kg
1 unit
1800
12
5 Rows / 12 Levels
504-1368
Quote
-

Part Number : KB-5120
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    12
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    5 Rows / 12 Levels
  • Color
    Neogray
  • Trusco Code
    504-1368
  • Mass
    49.9kg
1 unit
1800
14
5 Rows / 14 Levels
504-1384
Quote
-

Part Number : KB-5140
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    250
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    14
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    5 Rows / 14 Levels
  • Color
    Neogray
  • Trusco Code
    504-1384
  • Mass
    58.1kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)