(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small to Medium Capacity Shelf Model TLA (Rear and Side Plates Provided, 150 kg Type, Height 1,200 mm)

Small to Medium Capacity Shelf Model TLA (Rear and Side Plates Provided, 150 kg Type, Height 1,200 mm)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Since the back and side plates are attached from the outside of the open shelf, universal shelf brackets can be used.
· The middle shelves have a simple structure that can be changed just by changing the bracket they rest on.
· Even with a back plate and side plates, the intermediate shelf can be freely adjusted.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • 5
  • Clear
Effective Frontage(mm)

Refine by

  • 820
  • 1120
  • 1420
  • 1720
  • Clear
Trusco Code

Refine by

  • 283-5118
  • 283-5100
  • 283-5096
  • 283-5088
  • 283-5070
  • 283-5061
  • 283-5053
  • 283-5045
  • 283-5037
  • 283-5029
  • 283-5011
  • 283-5002
  • 283-4995
  • 283-4987
  • 283-4979
  • 283-4961
  • 283-4952
  • 283-4944
  • 283-4936
  • 283-4928
  • 283-4901
  • 283-4898
  • 283-4880
  • 372-9095
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
300
4
820
283-5002
Quote
-

Part Number : TLA43K-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-5002
  • Mass
    30kg
1 unit
900
300
5
820
283-5029
Quote
-

Part Number : TLA43K-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-5029
  • Mass
    33kg
1 unit
900
600
4
820
283-5088
Quote
-

Part Number : TLA43L-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-5088
  • Mass
    48kg
1 unit
900
600
5
820
283-5100
Quote
-

Part Number : TLA43L-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-5100
  • Mass
    55kg
1 unit
900
450
4
820
283-5045
Quote
-

Part Number : TLA43S-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-5045
  • Mass
    37kg
1 unit
900
450
5
820
283-5061
Quote
-

Part Number : TLA43S-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-5061
  • Mass
    42kg
1 unit
1200
300
4
1120
283-5011
Quote
-

Part Number : TLA44K-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-5011
  • Mass
    40kg
1 unit
1200
300
5
1120
283-5037
Quote
-

Part Number : TLA44K-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-5037
  • Mass
    45kg
1 unit
1200
600
4
1120
283-5096
Quote
-

Part Number : TLA44L-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-5096
  • Mass
    57kg
1 unit
1200
600
5
1120
283-5118
Quote
-

Part Number : TLA44L-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-5118
  • Mass
    66kg
1 unit
1200
450
4
1120
283-5053
Quote
-

Part Number : TLA44S-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-5053
  • Mass
    48kg
1 unit
1200
450
5
1120
283-5070
Quote
-

Part Number : TLA44S-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-5070
  • Mass
    55kg
1 unit
1500
300
4
1420
283-4880
Quote
-

Part Number : TLA45K-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4880
  • Mass
    48kg
1 unit
1500
300
5
1420
283-4901
Quote
-

Part Number : TLA45K-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4901
  • Mass
    55kg
1 unit
1500
600
4
1420
283-4961
Quote
-

Part Number : TLA45L-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4961
  • Mass
    72kg
1 unit
1500
600
5
1420
283-4987
Quote
-

Part Number : TLA45L-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4987
  • Mass
    84kg
1 unit
1500
450
4
1420
283-4928
Quote
-

Part Number : TLA45S-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4928
  • Mass
    56kg
1 unit
1500
450
5
1420
283-4944
Quote
-

Part Number : TLA45S-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4944
  • Mass
    64kg
1 unit
1800
300
4
1720
283-4898
Quote
-

Part Number : TLA46K-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    283-4898
  • Mass
    55kg
1 unit
1800
300
5
1720
372-9095
Quote
-

Part Number : TLA46K-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    372-9095
  • Mass
    63kg
1 unit
1800
600
4
1720
283-4979
Quote
-

Part Number : TLA46L-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    283-4979
  • Mass
    83kg
1 unit
1800
600
5
1720
283-4995
Quote
-

Part Number : TLA46L-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    283-4995
  • Mass
    97kg
1 unit
1800
450
4
1720
283-4936
Quote
-

Part Number : TLA46S-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    283-4936
  • Mass
    64kg
1 unit
1800
450
5
1720
283-4952
Quote
-

Part Number : TLA46S-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    283-4952
  • Mass
    74kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)