(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small to Medium Capacity Shelf Model TLA (Rear and Side Plates Provided, 150 kg Type, Height 1,800 mm)

Small to Medium Capacity Shelf Model TLA (Rear and Side Plates Provided, 150 kg Type, Height 1,800 mm)

Standard Unit Price:
-
Days to Ship :
Quote

Light- to medium-capacity shelf with a height of 1,800 mm.
[Features]
· Since the back and side plates are attached from the outside of the open shelf, universal shelf brackets can be used.
· The middle shelves have a simple structure that can be changed just by changing the bracket they rest on.
· Even with a back plate and side plates, the intermediate shelf can be freely adjusted.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • 5
  • Clear
Effective Frontage(mm)

Refine by

  • 820
  • 1120
  • 1420
  • 1720
  • Clear
Trusco Code

Refine by

  • 283-4871
  • 283-4863
  • 283-4855
  • 283-4847
  • 283-4839
  • 283-4821
  • 283-4812
  • 283-4804
  • 283-4791
  • 283-4782
  • 283-4774
  • 283-4766
  • 283-4634
  • 283-4626
  • 283-4618
  • 283-4600
  • 283-4596
  • 283-4588
  • 283-4570
  • 283-4561
  • 283-4553
  • 283-4545
  • 283-4537
  • 283-4529
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
300
4
820
283-4529
Quote
-

Part Number : TLA63K-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-4529
  • Mass
    39kg
1 unit
900
300
5
820
283-4545
Quote
-

Part Number : TLA63K-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-4545
  • Mass
    42kg
1 unit
900
600
4
820
283-4600
Quote
-

Part Number : TLA63L-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-4600
  • Mass
    58kg
1 unit
900
600
5
820
283-4626
Quote
-

Part Number : TLA63L-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-4626
  • Mass
    65kg
1 unit
900
450
4
820
283-4561
Quote
-

Part Number : TLA63S-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-4561
  • Mass
    46kg
1 unit
900
450
5
820
283-4588
Quote
-

Part Number : TLA63S-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    820
  • Trusco Code
    283-4588
  • Mass
    51kg
1 unit
1200
300
4
1120
283-4537
Quote
-

Part Number : TLA64K-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-4537
  • Mass
    49kg
1 unit
1200
300
5
1120
283-4553
Quote
-

Part Number : TLA64K-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-4553
  • Mass
    55kg
1 unit
1200
600
4
1120
283-4618
Quote
-

Part Number : TLA64L-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-4618
  • Mass
    69kg
1 unit
1200
600
5
1120
283-4634
Quote
-

Part Number : TLA64L-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-4634
  • Mass
    78kg
1 unit
1200
450
4
1120
283-4570
Quote
-

Part Number : TLA64S-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-4570
  • Mass
    59kg
1 unit
1200
450
5
1120
283-4596
Quote
-

Part Number : TLA64S-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1120
  • Trusco Code
    283-4596
  • Mass
    66kg
1 unit
1500
300
4
1420
283-4766
Quote
-

Part Number : TLA65K-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4766
  • Mass
    58kg
1 unit
1500
300
5
1420
283-4782
Quote
-

Part Number : TLA65K-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4782
  • Mass
    65kg
1 unit
1500
600
4
1420
283-4847
Quote
-

Part Number : TLA65L-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4847
  • Mass
    85kg
1 unit
1500
600
5
1420
283-4863
Quote
-

Part Number : TLA65L-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4863
  • Mass
    97kg
1 unit
1500
450
4
1420
283-4804
Quote
-

Part Number : TLA65S-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4804
  • Mass
    68kg
1 unit
1500
450
5
1420
283-4821
Quote
-

Part Number : TLA65S-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1420
  • Trusco Code
    283-4821
  • Mass
    77kg
1 unit
1800
300
4
1720
283-4774
Quote
-

Part Number : TLA66K-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    283-4774
  • Mass
    67kg
1 unit
1800
300
5
1720
283-4791
Quote
-

Part Number : TLA66K-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    283-4791
  • Mass
    75kg
1 unit
1800
600
4
1720
283-4855
Quote
-

Part Number : TLA66L-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    283-4855
  • Mass
    97kg
1 unit
1800
600
5
1720
283-4871
Quote
-

Part Number : TLA66L-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    283-4871
  • Mass
    111kg
1 unit
1800
450
4
1720
283-4812
Quote
-

Part Number : TLA66S-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    283-4812
  • Mass
    77kg
1 unit
1800
450
5
1720
283-4839
Quote
-

Part Number : TLA66S-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Oyster White
  • Effective Frontage(mm)
    1720
  • Trusco Code
    283-4839
  • Mass
    87kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●The effective width dimension is width nominal dimension -80mm
●Color: Oyster White

Warning

●Withstand load capacity will be halved if concentrated load is applied. Be sure to distribute the load equally evenly.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)