Rear Panels for Small Capacity Shelves

Rear Panels for Small Capacity Shelves

Back plate dedicated for lightweight bolt type shelf (with back plate / side plate).
[Features]
· Uses an environmentally friendly powder coating.
[Applications]
· Can be used as blindfold and fall-off prevention on the back.

Part Number

Configured Part Number is shown.

S-43-NG

Part Number
S-43-NG
Part NumberVolume DiscountDays to ShipMass Main Body Surface Treatment Amount Of Content
11 Day(s) 5.5kgPowder Coating1 pc.

Loading...

  1. 1

Basic Information

Material Steel Frontage(mm) 875 Height(mm) 1200
Product Type Lightweight Type Option Other Option Color Neogray
Width dimension(mm) 865 Height Dimension(mm) 1150 Conform For Width 875 mm x Height 1,200 mm
Trusco Code 507-0635 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)