• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Side Board

Side Board

[Features]
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Part Number

Configured Part Number is shown.

Part Number
G-4V-NG
G-4W-NG
G-4X-NG
G-5V-NG
G-5W-NG
G-5X-NG
G-6V-NG
G-6W-NG
G-6X-NG
G-7V-NG
G-7W-NG
G-7X-NG
TLA-G4K
TLA-G4L
TLA-G4S
TLA-G6K
TLA-G6L
TLA-G6S
TLA-G7K
TLA-G7L
TLA-G7S
TLA-G8K
TLA-G8L
TLA-G8S
Part NumberVolume DiscountDays to ShipDepth
(mm)
Height
(mm)
Color Width dimension
(mm)
Height Dimension
(mm)
Conform Trusco Code Features Mass Main Body Surface Treatment Screw Rivet Amount Of Content
12 Day(s) or more 3001200Neogray2901150For depth 300 mm × height 1,200 mm507-1038-1.9kgPowder Coating-1 pc.
11 Day(s) or more 6001200Neogray5901150For depth 600 mm × height 1,200 mm507-1071-3.8kgPowder Coating-1 pc.
46 Day(s) 4501200Neogray4401150For depth 450 mm × height 1,200 mm507-1054-2.8kgPowder Coating-1 pc.
12 Day(s) or more 3001500Neogray2901150+319For depth 300 mm × height 1,500 mm507-1097-2.4kgPowder Coating-1 pc.
11 Day(s) or more 6001500Neogray5901150+319For depth 600 mm × height 1,500 mm507-1135-4.8kgPowder Coating-1 pc.
11 Day(s) or more 4501500Neogray4401150+319For depth 450 mm × height 1,500 mm507-1119-3.6kgPowder Coating-1 pc.
12 Day(s) or more 3001800Neogray2901150+619For depth 300 mm × height 1,800 mm507-1151-2.9kgPowder Coating-1 pc.
11 Day(s) or more 6001800Neogray5901150+619For depth 600 mm × height 1,800 mm507-1194-5.8kgPowder Coating-1 pc.
11 Day(s) or more 4501800Neogray4401150+619For depth 450 mm × height 1,800 mm507-1178-4.3kgPowder Coating-1 pc.
12 Day(s) or more 3002100Neogray2901150+919For depth 300 mm × height 2,100 mm507-1216-3.3kgPowder Coating-1 pc.
11 Day(s) or more 6002100Neogray5901150+919For depth 600 mm × height 2,100 mm507-1259-6.8kgPowder Coating-1 pc.
11 Day(s) or more 4502100Neogray4401150+919For depth 450 mm × height 2,100 mm507-1232-5kgPowder Coating-1 pc.
14 Day(s) or more 3001200Oyster White2811136Frontage 300 mm463-6511VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).2.1kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.
14 Day(s) or more 6001200Oyster White5811136Frontage 600 mm463-6520VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).4.2kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.
14 Day(s) or more 4501200Oyster White4311136Frontage 450 mm463-6538VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).3.1kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.
14 Day(s) or more 3001800Oyster White2811736Frontage 300 mm463-6546VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).3.1kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.
14 Day(s) or more 6001800Oyster White5811736Frontage 600 mm463-6554VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).6.4kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.
14 Day(s) or more 4501800Oyster White4311736Frontage 450 mm463-6562VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).4.8kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.
14 Day(s) or more 3002100Oyster White281881+1168Frontage 300 mm463-6571VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).3.7kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.
14 Day(s) or more 6002100Oyster White581881+1168Frontage 600 mm463-6589VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).7.6kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.
14 Day(s) or more 4502100Oyster White431881+1168Frontage 450 mm463-6597VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).5.6kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.
14 Day(s) or more 3002400Oyster White2811181+1168Frontage 300 mm463-6601VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).4.2kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.
14 Day(s) or more 6002400Oyster White5811181+1168Frontage 600 mm463-6619VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).10.7kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.
14 Day(s) or more 4502400Oyster White4311181+1168Frontage 450 mm463-6627VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).6.4kgVOC Supporting Water-Soluble Paint/Electrodeposition CoatingNylon1 pc.

Loading...

  1. 1

Basic Information

Material Steel Product Type Lightweight Type Option Other Option
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)