(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Support Columns for Small to Medium Model Shelf Model TLA

Support Columns for Small to Medium Model Shelf Model TLA

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· VOC (volatile organic compounds) supporting paint.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    35
  • Depth(mm)
    35
  • Thickness Dimensions(mm)
    2.3
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Specifications
    Oyster White
  • Hole Diameter
    8mm
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length Dimension(mm)

Refine by

  • 1200
  • 1800
  • 2100
  • 2400
  • Clear
Trusco Code

Refine by

  • 463-6422
  • 463-6414
  • 463-6341
  • 463-6180
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1200
463-6180
Quote
-

Part Number : TLA-4H
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    35
  • Depth(mm)
    35
  • Length Dimension(mm)
    1200
  • Thickness Dimensions(mm)
    2.3
  • Trusco Code
    463-6180
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Mass
    1.5kg
  • Specifications
    Oyster White
  • Hole Diameter
    8mm
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
1800
463-6341
Quote
-

Part Number : TLA-6H
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    35
  • Depth(mm)
    35
  • Length Dimension(mm)
    1800
  • Thickness Dimensions(mm)
    2.3
  • Trusco Code
    463-6341
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Mass
    2.2kg
  • Specifications
    Oyster White
  • Hole Diameter
    8mm
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
2100
463-6414
Quote
-

Part Number : TLA-7H
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    35
  • Depth(mm)
    35
  • Length Dimension(mm)
    2100
  • Thickness Dimensions(mm)
    2.3
  • Trusco Code
    463-6414
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Mass
    2.5kg
  • Specifications
    Oyster White
  • Hole Diameter
    8mm
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
2400
463-6422
Quote
-

Part Number : TLA-8H
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    35
  • Depth(mm)
    35
  • Length Dimension(mm)
    2400
  • Thickness Dimensions(mm)
    2.3
  • Trusco Code
    463-6422
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Mass
    2.9kg
  • Specifications
    Oyster White
  • Hole Diameter
    8mm
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)