(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Movable Partition Boards for Small to Medium Capacity Shelf Model TLA

Movable Partition Boards for Small to Medium Capacity Shelf Model TLA

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The mobile partition plate can be used without fixing it.
· Installable with shelf pitches of 900 and 1,200 mm.
· VOC (volatile organic compounds) supporting paint.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Features
    The mobile partition plate can be used without fixing it. It can be installed for the shelf plate openings of 900 and 1,200 mm. VOC (volatile organic compound) compatible coating.
  • Specifications
    Oyster White
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Depth(mm)

Refine by

  • 261
  • 411
  • Clear
Height Dimension(mm)

Refine by

  • 115
  • 175
  • Clear
Trusco Code

Refine by

  • 463-6899
  • 463-6881
  • 463-6872
  • 463-6864
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
261
115
463-6864
Quote
-

Part Number : TLA-SK-115
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Depth(mm)
    261
  • Height Dimension(mm)
    115
  • Trusco Code
    463-6864
  • Features
    The mobile partition plate can be used without fixing it. It can be installed for the shelf plate openings of 900 and 1,200 mm. VOC (volatile organic compound) compatible coating.
  • Mass
    300g
  • Specifications
    Oyster White
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
261
175
463-6872
Quote
-

Part Number : TLA-SK-175
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Depth(mm)
    261
  • Height Dimension(mm)
    175
  • Trusco Code
    463-6872
  • Features
    The mobile partition plate can be used without fixing it. It can be installed for the shelf plate openings of 900 and 1,200 mm. VOC (volatile organic compound) compatible coating.
  • Mass
    500g
  • Specifications
    Oyster White
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
411
115
463-6881
Quote
-

Part Number : TLA-SS-115
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Depth(mm)
    411
  • Height Dimension(mm)
    115
  • Trusco Code
    463-6881
  • Features
    The mobile partition plate can be used without fixing it. It can be installed for the shelf plate openings of 900 and 1,200 mm. VOC (volatile organic compound) compatible coating.
  • Mass
    500g
  • Specifications
    Oyster White
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
411
175
463-6899
Quote
-

Part Number : TLA-SS-175
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Depth(mm)
    411
  • Height Dimension(mm)
    175
  • Trusco Code
    463-6899
  • Features
    The mobile partition plate can be used without fixing it. It can be installed for the shelf plate openings of 900 and 1,200 mm. VOC (volatile organic compound) compatible coating.
  • Mass
    700g
  • Specifications
    Oyster White
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)