(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Drawers for Small to Medium Capacity Shelf Model TLA

Drawers for Small to Medium Capacity Shelf Model TLA

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· VOC (volatile organic compounds) supporting paint.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Height Dimension(mm)
    113
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Specifications
    With 1 partition
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • Clear
Width dimension(mm)

Refine by

  • 134
  • 268
  • Clear
Product uniform load capacity

Refine by

  • 23kg
  • 48kg
  • Clear
Trusco Code

Refine by

  • 463-6660
  • 463-6651
  • 463-6643
  • 463-6635
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
268
48kg
463-6635
Quote
-

Part Number : TLA-HKD
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    268
  • Height Dimension(mm)
    113
  • Product uniform load capacity
    48kg
  • Trusco Code
    463-6635
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Mass
    1400g
  • Specifications
    With 1 partition
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
300
134
23kg
463-6643
Quote
-

Part Number : TLA-HKS
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    134
  • Height Dimension(mm)
    113
  • Product uniform load capacity
    23kg
  • Trusco Code
    463-6643
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Mass
    900g
  • Specifications
    With 1 partition
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
450
268
48kg
463-6651
Quote
-

Part Number : TLA-HSD
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    268
  • Height Dimension(mm)
    113
  • Product uniform load capacity
    48kg
  • Trusco Code
    463-6651
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Mass
    1900g
  • Specifications
    With 1 partition
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
450
134
23kg
463-6660
Quote
-

Part Number : TLA-HSS
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    134
  • Height Dimension(mm)
    113
  • Product uniform load capacity
    23kg
  • Trusco Code
    463-6660
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Mass
    1200g
  • Specifications
    With 1 partition
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)