(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 1,500 mm, 4 Shelf Type)

Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 1,500 mm, 4 Shelf Type)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

A shelf with a bolt-less construction that does not use even a single bolt. (M1.5 type)
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely in small increments at 25 mm pitch to suit the items being stored.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for organization and storage of office and warehouse equipment and documents.

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Depth(mm)

Refine by

  • 295
  • 445
  • 595
  • Clear
Effective Frontage(mm)

Refine by

  • 816
  • 1116
  • 1416
  • 1716
  • Clear
Trusco Code

Refine by

  • 505-8783
  • 505-8741
  • 505-8708
  • 505-8635
  • 505-8597
  • 505-8554
  • 506-6069
  • 506-6026
  • 506-5984
  • 506-5941
  • 506-5909
  • 506-5861
  • 508-3168
  • 508-3150
  • 508-3125
  • 508-3117
  • 508-3087
  • 508-3079
  • 508-2889
  • 508-2871
  • 508-2846
  • 508-2838
  • 508-2803
  • 508-2790
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
860
295
816
506-5861
30 Day(s)
-

Part Number : M1.5-5334-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    295
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-5861
  • Mass
    22.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
295
816
508-2790
30 Day(s)
-

Part Number : M1.5-5334B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    295
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-2790
  • Mass
    19.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
445
816
506-5909
30 Day(s)
-

Part Number : M1.5-5344-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    445
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-5909
  • Mass
    26.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
445
816
508-2838
30 Day(s)
-

Part Number : M1.5-5344B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    445
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-2838
  • Mass
    23.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
595
816
506-5941
30 Day(s)
-

Part Number : M1.5-5364-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    595
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-5941
  • Mass
    30.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
595
816
508-2871
30 Day(s)
-

Part Number : M1.5-5364B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    595
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-2871
  • Mass
    26.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
295
1116
505-8554
30 Day(s)
-

Part Number : M1.5-5434-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    295
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    505-8554
  • Mass
    27.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
295
1116
508-2803
30 Day(s)
-

Part Number : M1.5-5434B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    295
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    508-2803
  • Mass
    24.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
445
1116
505-8597
30 Day(s)
-

Part Number : M1.5-5444-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    445
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    505-8597
  • Mass
    32kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
445
1116
508-2846
30 Day(s)
-

Part Number : M1.5-5444B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    445
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    508-2846
  • Mass
    28.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
595
1116
505-8635
30 Day(s)
-

Part Number : M1.5-5464-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    595
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    505-8635
  • Mass
    36.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
595
1116
508-2889
30 Day(s)
-

Part Number : M1.5-5464B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    595
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    508-2889
  • Mass
    33.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
295
1416
506-5984
30 Day(s)
-

Part Number : M1.5-5534-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    295
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-5984
  • Mass
    32.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
295
1416
508-3079
35 Day(s)
-

Part Number : M1.5-5534B-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    295
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    508-3079
  • Mass
    28.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
445
1416
506-6026
30 Day(s)
-

Part Number : M1.5-5544-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    445
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-6026
  • Mass
    37.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
445
1416
508-3117
30 Day(s)
-

Part Number : M1.5-5544B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    445
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    508-3117
  • Mass
    34.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
595
1416
506-6069
30 Day(s)
-

Part Number : M1.5-5564-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    595
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-6069
  • Mass
    46.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
595
1416
508-3150
30 Day(s)
-

Part Number : M1.5-5564B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    595
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    508-3150
  • Mass
    43.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
295
1716
505-8708
8 Day(s)
-

Part Number : M1.5-5634-NG
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    295
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    505-8708
  • Mass
    39.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
295
1716
508-3087
35 Day(s)
-

Part Number : M1.5-5634B-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    295
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    508-3087
  • Mass
    36.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
445
1716
505-8741
30 Day(s)
-

Part Number : M1.5-5644-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    445
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    505-8741
  • Mass
    42.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
445
1716
508-3125
30 Day(s)
-

Part Number : M1.5-5644B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    445
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    508-3125
  • Mass
    38.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
595
1716
505-8783
30 Day(s)
-

Part Number : M1.5-5664-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    595
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    505-8783
  • Mass
    57.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
595
1716
508-3168
30 Day(s)
-

Part Number : M1.5-5664B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    595
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    508-3168
  • Mass
    54.5kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)